TIDA-01405

3V to 15.2V Input, 2A, –1.8V Inverting Power Module Reference Design for up to 125°C

TIDA-01405

Design files

Overview

The TIDA-01405 design demonstrates an inverting power module (voltage inverter) to generate a –1.8V rail at up to 2A of current from a 3V to 15.2V input voltage. Such a negative voltage is required for many communications equipment systems as well as industrial equipment, such as test and measurement. Using the TPS82130 power module enables a very simple negative voltage inverter (inverting buck-boost) design to create a 1.8V negative output voltage at high 2A currents.

Features
  • Simple Power Module Design
  • Total Solution Size Less Than 50mm2
  • High Output Current of 2A (VIN ≥ 5V)
  • Wide Input Voltage Range of 3V to 15.2V
  • Low Noise (Less Than 10mV Output Ripple)
  • 125°C Rated Solution
Output voltage options TIDA-01405.1
Vin (Min) (V) 3
Vin (Max) (V) 15.2
Vout (Nom) (V) -1.8
Iout (Max) (A) 2
Output Power (W) 3.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUCV2B.PDF (1374 KB)

Reference design overview and verified performance test data

TIDRQK0.PDF (103 KB)

Detailed overview of design layout for component placement

TIDRQJ9.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCDC0.ZIP (251 KB)

Design file that contains information on physical board layer of design PCB

TIDRQK1.PDF (435 KB)

PCB layer plot file used for generating PCB design layout

TIDRQJ8.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

TPS8213017-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide 3.0-V to 15.2-V Input, 2-A, –1.8-V Inverting Power Module Reference Design (Rev. B) PDF | HTML Jan 18, 2023
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
Technical article How to modify a step-down converter to the inverting buck-boost topology PDF | HTML May 17, 2018
Technical article An easy power-module reference design for RF data converter negative voltages PDF | HTML Oct 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.