TIDA-01435

High-Bandwidth Zero-IF Reference Design for Microwave Backhaul

TIDA-01435

Design files

Overview

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for a suitable higher-frequency device. Minimal modification is required to interface the digital-to-analog converter (DAC) with the modulator. This design provides the method to interface the TSW40RF82EVM with the TRF370417EVM.

Features
  • High-bandwidth zero-intermediate frequency (zero-IF) transmitter solution
  • DAC solution with RF-sampling speed up to 8 GSPS
  • Wideband modulation with TRF370417EVM up to 6 GHz
  • Modulator can be interchanged to achieve higher RF frequencies
  • Modulation error ratio (MER) over 40 dB throughout 5-GHz frequency band
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD65A.PDF (429 KB)

Reference design overview and verified performance test data

TIDRRR0.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRQ9.PDF (727 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

LM27761Low-Noise Regulated Inverter with Integrated LDO

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC32RF45Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38RF82Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
IQ modulators

TRF37041750MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A854-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS820853A, High-Efficiency Step-Down Converter Module with Integrated Inductor

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25825.5-GHz high performance, wideband PLLatinum RF synthesizer

Data sheet: PDF | HTML
Voltage translators

TXB01088-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TRF370417EVM — TRF370417 Evaluation Module

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01435 High-Bandwidth Zero-IF Reference Design for Microwave Backhaul
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TRF370417EVM TRF370417 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01435 High-Bandwidth Zero-IF Reference Design for Microwave Backhaul

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High Bandwidth, Zero-IF Reference Design for Microwave Backhaul (Rev. A) Feb 2, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos