TIDA-01427

TIDA-01427

Design files

Overview

The TIDA-01427 reference design provides a solution for differential signal chain used for generating a time-varying control voltage (VCNTL) to drive multiple AFE devices in a parallel configuration. TI's low-noise analog front ends (AFEs) for medical ultrasound have a time gain control (TGC) feature that helps achieve best possible signal-to-noise ratio (SNR) for ultrasound applications. This reference design uses dual multiplying DACs (DAC8802) followed by current-to-voltage converters (OPA2209) to generate a 20-V swing. After filtering this 20-V swing with a multiple feedback filter (THS4130), it is attenuated to 1.5-V using a passive attenuator. The design can be powered using a ±15 or 5-V supply (onboard Fly-Buck converter LM5160 converts a 5-V input to ±15-V rails). The clean power suppplies for the entire signal chain are generated using the TPS7A39 and TPS7A47. The ±10-V references for the DAC are generated using the REF5010 and OPA2209.

Features
  • Low-noise (2.3nV/√Hz), differential TGC signal enables AFE58xx series devices to amplify lower amplitude signals resulting in higher depth of penetration in ultrasound imaging
  • Enables AFEs to resolve the data with lower noise resulting in high resolution ultrasound images
  • Full signal chain propagation delay of < 5µs improves overall system response time
  • Second-order Butterworth active low-pass filter with fc = 150 kHz helps smooth transition of control signal
  • Capable of driving up to 64+ channels of AFEs
  • Configurable output common-mode voltage from 0 to 2.5V to support AFEs with different control voltage requirements
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD38.PDF (7231 KB)

Reference design overview and verified performance test data

TIDRS46.PDF (248 KB)

Detailed overview of design layout for component placement

TIDRS45.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS48.ZIP (1373 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDP4.ZIP (1250 KB)

Design file that contains information on physical board layer of design PCB

TIDRS47.PDF (1059 KB)

PCB layer plot file used for generating PCB design layout

TIDRS44.PDF (435 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
Fully differential amplifiers

THS4130150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC880214-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2209Dual, 2.2-nV/rtHz, 18-MHz, precision, RRO, 36-V operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2210Ultra-low noise (2.2-nV/√Hz), super beta (0.3nA), high precision (5µV, 0.1µV/°C), 36-V, dual op amp

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCDP5 — TIDA-01427_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01427 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

TIDCDP5 TIDA-01427_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Aug 7, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01427 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdp5 or www.ti.com/lit/xx/tidcdp5/tidcdp5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDP5. Please update any bookmarks accordingly.

Design tools & simulation

Simulation model

TIDA-01427 TINA Simulation

TIDM002.ZIP (24 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01427 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

TIDA-01427 TINA Simulation

close
Latest version
Version: null
Release date: Aug 10, 2017
Hardware development
Reference design
TIDA-01427 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide 2.3-nV/√Hz, Differential, Time Gain Control DAC Reference Design for Ultrasound Aug 8, 2017
Technical article Take your ultrasound design to the next level PDF | HTML Feb 8, 2018
Analog design Journal Design and analysis of a TGC circuit to drive the control voltage Apr 26, 2017
Application note Time Gain Control (Compensation) in Ultrasound Applications Dec 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos