TIDA-01393

Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

TIDA-01393

Design files

Overview

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® Cortex®-A53 application processor and dual-core Arm Cortex-R5 real-time processor to the higher end ZU7EV, ZU19EG and ZU21DR devices, which add other components to the MPSoC such as a graphics processing unit, video Codec unit and up to 16 16.3- Gbps transceivers.

This design includes many additional components that can be used with the TPS65086x device such as external load switches, pre-regulators, and a push button circuit.

Features
  • 10 programmable output rails – 3 BUCK converters, 3 BUCK controllers, 3 LDOs, 1 VTT LDO for DDR memory termination
  • 5 load switches – 3 internal to TPS65086x device, 2 external TPS22920 load switches
  • Wide input voltage range (5 V to 24 V)
  • 4 GPOs
  • Sequencing control with 6 CTL pins, or I²C
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEP5A.PDF (2895 KB)

Reference design overview and verified performance test data

TIDRZW7.PDF (285 KB)

Detailed overview of design layout for component placement

TIDRZW6.PDF (503 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZW9.ZIP (2768 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFI6.ZIP (1042 KB)

Design file that contains information on physical board layer of design PCB

TIDRZW8.PDF (1475 KB)

PCB layer plot file used for generating PCB design layout

TIDRZW5.PDF (498 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G175Single D-Type Flip-Flop with Asynchronous Clear

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650864Configurable multi-rail PMIC for Xilinx MPSoCs and FPGAs

Data sheet: PDF | HTML
Load switches

TPS229203.6-V, 4-A, 5.3-mΩ load switch with output discharge

Data sheet: PDF | HTML
DC/DC converters

LMR64010SIMPLE SWITCHER® 2.7V to 14V, 1A Step-Up Regulator in SOT-23 Package

Data sheet: PDF
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650861User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)

Data sheet: PDF | HTML
MOSFETs

CSD87381P30-V, N channel synchronous buck NexFET™ power MOSFET, 3 mm x 2.5 mm LGA, 15 A

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BOOSTXL-TPS650861 — TPS650861 Customer Programming BoosterPack

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01393 Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01393 Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Reference Design for Xilinx® Zynq® UltraScale+™ MPSoC Applications (Rev. A) PDF | HTML Jul 17, 2019

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
IPG-UI IPG-UI EVM GUI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos