TIDA-01187

TIDA-01187

Design files

Overview

Time-of-flight (ToF) optical methods for measuring distance with high precision are utilized in a variety of applications, such as laser safety scanners, range finders, drones, and guidance systems. This design details the advantages of a high-speed data-converter-based solution, including target identification, relaxed sample-rate requirements, and a simplified signal chain. The design also addresses optics, driver and receiver front-end circuitry, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and signal processing.

Features
  • Measurement range up to 9 m or greater
  • Range measurement mean error of <±6 mm and standard deviation of <3 cm
  • 5.75-W pulsed 905-nm near-infrared laser diode and driver with <1-mW average output power
  • Laser collimation and photo receiver focusing optics
  • Includes 14-bit, 125-MSPS ADCs and 16-bit, 500-MSPS DAC high-speed amplifiers and clocking
  • Pulsed ToF measurement method with DFT-based range estimation
  • Automotive grade versions available for select devices
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC73B.PDF (1712 KB)

Reference design overview and verified performance test data

TIDRPY6.PDF (48 KB)

Detailed overview of design layout for component placement

TIDRPY5.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPY8.ZIP (304 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD73.ZIP (105 KB)

Design file that contains information on physical board layer of design PCB

TIDRPY7.PDF (213 KB)

PCB layer plot file used for generating PCB design layout

TIDRPY4.PDF (75 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

CDCM7005High performance, low phase noise, low skew clock synchronizer that synchronizes ref clock to VCXO

Data sheet: PDF | HTML
Fully differential amplifiers

THS4541High-Speed Differential I/O Amplifier

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC3244Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC5682ZDual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA695Ultra-Wideband, Current-Feedback Operational Amplifier with Disable

Data sheet: PDF | HTML
Transimpedance amplifiers

OPA857Ultralow-Noise, Wideband, Pseudo-Differential Output Transimpedance Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide LIDAR-Pulsed Time-of-Flight Reference Design Using High-Speed Data Converters (Rev. B) Jul 18, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos