TIDA-010978

Up to 1500V stackable battery management unit reference design with integrated EIS

TIDA-010978

Design files

Overview

This reference design is a full cell temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s and 104s). The design monitors each cell voltage, cell temperature, impedance, while supporting integrated electrochemical impedance spectroscopy (EIS) and robust daisy-chain communication. This design supports up to 1500V stackable energy storage systems. These features make this reference design applicable for high-capacity battery pack applications.

Features
  • Integrated EIS for real-time monitoring
  • Impedance Accuracy: 1% (with 5A excitation and 100uΩ impedance, Measurement frequency: 0.04Hz to 2kHz)
  • ±1.7mV cell voltage accuracy at -40°C to 85°C
  • Robust daisy-chain communication with data reclocking and ring architecture for 1500V stackable systems
  • Full cell-temperature sensing with multiplexer (MUX) for up to 52 or 104 cells per pack
  • Programmable cell/pack protection (OVP, UVP, OTP) with low-power shutdown mode (<10µA)
  • Scalable modular architecture supporting multipack expansion via daisy chain and CAN interfaces
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT251.PDF (582 KB)

Reference design overview and verified performance test data

SLVMF71.PDF (1231 KB)

Detailed overview of design layout for component placement

SLVMF73.PDF (249 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF72.ZIP (8503 KB)

Files used for 3D models or 2D drawings of IC components

SLVC968.ZIP (1335 KB)

Design file that contains information on physical board layer of design PCB

SLVMF70.PDF (6975 KB)

PCB layer plot file used for generating PCB design layout

SLVMF69.PDF (2025 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TMUX13085V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic

Data sheet: PDF | HTML
Battery monitors & balancers

BQ79826Z-Q1Automotive 26-S battery monitor and balancer with electrochemical impedance spectroscopy engine

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
Voltage translators

SN74LXC1T14Single-channel fixed direction inverting 1.1-V to 5.5-V voltage level translator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Up to 1500V Stackable Battery Management Unit Reference Design with Integrated EIS PDF | HTML Jul 6, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos