TIDA-01081
LED-Lighting Control Reference Design for Machine Vision
TIDA-01081
Overview
This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting applications. The design allows users to program LED current and timing to enable the safe overdriving of LEDs for increased brightness. The design can operate autonomously but can also be triggered or generate a trigger through an isolated interface. Internal circuit blocks support a wide input voltage range, a programmable input current, and input power control as well as protect against reverse polarity, overvoltage and overtemperature.
Features
- LED string voltage up to 24V
- Programmability of multiple parameters:
- LED current: 200 mA to 2.4 A
- LED mode: Continuous or pulsed 200 ns to 4.9 s
- LED pulse repetition: 0.2 Hz to 10 kHz
- Trigger delay time: 10 μs for trigger input
- Multi-pulse time, and current bracketing to support AEB and HDR imaging
- Cascaded dual power stages:
- Pre-Boost: Wide 8V to 36V, 15-W system input with adaptive inductor current limit
- Buck: Fast inductor current ramping
- Isolated trigger and UART interface:
- Isolated 5-V, 50-mA output
- Sinking NPN– and TTL trigger IN and OUT
- Comprehensive system supervision and protection:
- Onboard temperature sensors and voltage supervision
- Ultra-fast output overvoltage protection
- eFuse: Reverse protection, adaptive overcurrent limit, and input power limit
- EEPROM for up to 256 bits of user data
Industrial
- Automotive interface & communications HIL tester
- Barcode reader
- Barcode reader
- Barcode reader
- Machine vision camera
- Machine vision camera
- Machine vision camera
- Machine vision camera
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Machine vision lighting
- Near infrared (NIR) spectrometer - benchtop
- Vision sensors
- Vision sensors
- Vision sensors
- Vision sensors
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
CSD15380F3 — 20-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 1460 mOhm, gate ESD protection
CSD18543Q3A — 60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm
SN74LVC1G14 — Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs
SN74LVC1G175 — Single D-Type Flip-Flop with Asynchronous Clear
MSP430F5172 — 25 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer
SN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs
TPS92515HV — 65-V 2-A LED driver with Integrated NFET, high-side current Sense, and Shunt PWM dimming Capable
DAC082S085 — 8-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | LED Lighting Control Reference Design for Machine Vision | Dec 15, 2017 | |
| Application brief | Advanced High-Side Switch With Dynamic Current Limit for IO-Link Master | Jan 7, 2019 | ||
| Technical article | A modular view of an LED lighting control design | PDF | HTML | Jul 10, 2018 | |
| Technical article | Light that freezes motion – insight into a LED lighting control design for machine | PDF | HTML | May 31, 2018 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.