TIDA-01067

Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing

TIDA-01067

Design files

Overview

This reference design is built to enable multiple room comfort control in connected heating, ventilation and air conditioning (HVAC). Sensing temperature, humidity and pressure allows independent monitoring and air-flow adjustment in each zone. This reference design converts a constant air volume (CAV) into a  variable air volume (VAV) system. Collected data can be transmitted wirelessly to the smart thermostat or gateway. Onboard sensors can be employed to allow predictive maintenance, shorten technical troubleshooting time and reduce overall energy consumption. Long battery life allows the smart damper to run for many years without the need to spend time and money on battery replacement.

Features
  • SimpleLink™ software platform
  • Integrated Bluetooth® low energy radio and MCU for smaller form factor
  • Configurable advertisement interval up to four seconds
  • Ultra-low-power consumption
    • Total average current of 30.56 μA (five louver adjustment events per day)
    • 3.7-μA standby current
    • 61-μA/MHz ARM® Cortex®-M3
    • DC/DC converter uses 28 μA of average power (500-ms advertisement interval)
  • Operates on four AA batteries
  • Motor driver has integrated FETs and current sense comparator that enables easy design and small solution size with minimal discretes
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCA5.PDF (6376 KB)

Reference design overview and verified performance test data

TIDRRG0.PDF (145 KB)

Detailed overview of design layout for component placement

TIDRRF9.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRG2.ZIP (892 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDK0.ZIP (1080 KB)

Design file that contains information on physical board layer of design PCB

TIDRRG1.PDF (1191 KB)

PCB layer plot file used for generating PCB design layout

TIDRRF8.PDF (300 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Humidity sensors

HDC1010±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
RGB LED drivers

LP552319 channel RGB / White LED driver with internal program memory and integrated charge Pump - WQFN

Data sheet: PDF | HTML
MOSFETs

CSD23285F5-12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
DC/DC converters

TPS627453.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
MOSFETs

CSD25310Q2-20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCDK1 — TIDA-01067 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01067 Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing
Download options

TIDCDK1 TIDA-01067 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 18, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01067 Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdk1 or www.ti.com/lit/xx/tidcdk1/tidcdk1.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDK1. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Smart Damper Control Ref Design With Pressure, Humidity, and Temperature Sensing Jun 19, 2016
Technical article Power topology choices for power-hungry devices PDF | HTML Aug 9, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00757 Smart Lock Reference Design Enabling 5+ Years Battery Life on 4x AA Batteries

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos