TIDA-01063

High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor

TIDA-01063

Design files

Overview

TIDA-01063 is a reference design for current sensing using a PCB Rogowski Coil sensor to achieve very good linearity for wide measurement range at very low system BOM cost. PCB Rogowski sensor is advantageous for isolated current measurement due to very high bandwidth of 20 MHz and fast settling time of 50 ns. Auto-zeroing, 12nV/√Hz noise density of INA188 makes it suitable to achieve 12 bit system resolution for full scale current of 1000 A. Using simple IIR digital integration algorithm and scalable sampling rate it is possible to achieve better magnitude and phase response.

Features
  • 0.058% Non-Linearity (Least Square Best Fit Straight Line)
  • Very high sensor bandwidth of 20 MHz
  • Uncalibrated accuracy of 0.2%
  • Theoretical settling time of 50 ns
  • No core saturation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBV4A.PDF (1704 KB)

Reference design overview and verified performance test data

TIDRM34.PDF (173 KB)

Detailed overview of design layout for component placement

TIDRM36.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM33.ZIP (1329 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC92.ZIP (408 KB)

Design file that contains information on physical board layer of design PCB

TIDRM35.PDF (823 KB)

PCB layer plot file used for generating PCB design layout

TIDRM38.PDF (321 KB)

PCB layer plot file used for generating PCB design layout

TIDRM37.PDF (373 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM2776Switched Capacitor Inverter

Data sheet: PDF | HTML
Instrumentation amplifiers

INA18836-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Series voltage references

REF20258-ppm/°C drift, low-power, dual-output Vref & Vref/2 voltage reference

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

TIDCC93 — TIDA-01063 Software Rogowski Coil Calculator

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01063 High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor

TIDCC93 TIDA-01063 Software Rogowski Coil Calculator

close
Latest version
Version: 01.00.00.00
Release date: Jun 6, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01063 High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcc93 or www.ti.com/lit/xx/tidcc93/tidcc93.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCC93. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High Accuracy AC Current Measurement Using PCB Rogowski Coil Sensor Design Guide (Rev. A) Jul 5, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00753 Three Phase AC Current Measurements Using Current Transformer Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos