TIDA-010288

Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification

TIDA-010288

Design files

Overview

The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE159RP4 for low-power, high-resolution, and highly-integrated ECG signal acquisition with up to six leads (four channels) and the TMP119 for body temperature monitoring. The measured data is processed by the MSPM0 MCU with hardware acceleration for real-time arrhythmia classification, then transferred by the CC2340R5 (with Bluetooth® Low Energy (LE) 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for real-time display. The full system can be powered by 2 × CR2032 batteries (3V input) or 1 × AAA battery (1.5V input).

Features
  • On-device AI hardware accelerator delivers immediate and precise detection of cardiac events
  • Advanced low-power features along with high resolution recording and transmission only when necessary, enabling extended wear times
  • Small, multiparameter single-chip ECG Holter monitor design for synchronized ECG, respiration and pace pulse detection
  • Ultra-low-power 2.4G Bluetooth LE 5.3, Arm® Cortex®-M0+ processor supports wireless data transfer
  • Highly efficient DC/DC converters support both 2 × CR2032 (3V, 210mAh) coin-cell batteries and 1 × AAA battery (1.5V, 500mAh)
  • SimpleLink™ Connect mobile application for real-time ECG, arrhythmia classification, respiration, pace pulse and temperature display
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC7.PDF (433 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Biosensing AFEs

AFE159RP4Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO

Data sheet: PDF | HTML
DC/DC converters

TPS6129995nA quiescent current, 5.5V boost converter with input current limit and fast transient performance

Data sheet: PDF | HTML
DC/DC converters

TPS628431.8V to 5.5V input, 600mA ultra-low IQ step-down converter

Data sheet: PDF | HTML
Digital temperature sensors

TMP119±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2340R5Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm

Data sheet: PDF | HTML

Start development

Software development

Driver or library

AFE159RP4-DESIGN — AFE159RP4 design resources

The full data sheet and other design resources for this device are available here.
Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP3 Low-power 3-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Hardware development
Reference design
TIDA-010280 Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature TIDA-010288 Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification
Evaluation board
AFE1594EVM AFE1594 evaluation module
Support software

TIDA-010288-DESIGN — TIDA-010288 user guide, design files, and firmware

With these downloadable design files, the TIDA-010288 reference design allows users to connect with the TI Simplelink Conncet mobile app for a real-time AI-enabled ECG, Respiration, Pace pulse and temperature demo.
Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Hardware development
Reference design
TIDA-010288 Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide AI-Enabled, Wireless ECG Holter Monitor Reference Design for Real-Time Arrhythmia Classification PDF | HTML Jan 3, 2024

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK MSPM0 software development kit (SDK) SIMPLELINK-LOWPOWER-SDK SimpleLink™ low power software development kits (SDKs)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos