TIDA-010270

Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy

TIDA-010270

Design files

Overview

The biosensing patch reference design provides a platform to evaluate our latest products for continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE4960 for accurate single-lead ECG signal acquisition and the TMP119 for body temperature monitoring. The measured data is transferred by the CC2674R10 to the remote terminal such as a smartphone and medical monitoring system for real-time display. The onboard light-emitting diode (LED) can be used to indicate status of the system like lead-off, low power and Bluetooth® Low Energy (LE) connecting. The design can be powered with 2 × CR2032 battery (3V input) or 1 AAA battery (1.5V input) with an operating life of 14 days.

Features
  • Small, multiparameter, single-chip patch design for synchronized ECG, respiration and pace pulse detection
  • High-accuracy digital temperature sensor for real-time body temperature monitoring
  • High-performance, 2.4G Bluetooth LE 5.3, Arm® Cortex®-M33 processor supports wireless data transfer
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC6.PDF (247 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Biosensing AFEs

AFE4960Two-channel ECG analog front end with integrated respiration and pace detection

Data sheet: PDF | HTML
DC/DC converters

TPS6129995nA quiescent current, 5.5V boost converter with input current limit and fast transient performance

Data sheet: PDF | HTML
Digital temperature sensors

TMP119±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2674R10SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDA-010270-DESIGN — TIDA-010270 User guide, Design files and firmware

With this downloadable design files, the TIDA-010270 reference design allows users to connect with TI Simplelink Conncet mobile app for the real-time ECG, Respiration, Pace pulse and temperature demo.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010270 Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-010270 Short PDF | HTML Dec 20, 2024

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-LOWPOWER-SDK SimpleLink™ low power software development kits (SDKs)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos