TIDA-010262

Four-port 10BASE-T1L single-pair Ethernet with power over data line reference design

TIDA-010262

Design files

Overview

This reference design showcases an Ethernet gateway that functions as a bridge between four 10BASE-T1L single-pair Ethernet (SPE) ports with power over data line (PoDL) and a 1000BASE-T Ethernet port. The four SPE ports function as power source equipment (PSE), providing 24 V to field devices. The gateway is controlled by the AM6442 microprocessor and utilizes the Linux® operating system, allowing for flexible and scalable open-source software.

Features
  • Four 10 BASE-T1L single-pair Ethernet (SPE) ports
  • Each SPE is enabled with power over data line (PoDL) IEEE802.3cg
  • One MSPM0 to drive four port serial communication classification (SCCP)
  • AM6442 microprocessor with dual-core 64-bit Arm® Cortex®-A53 and quad-core Cortex-R5F, with Linux® operating system
  • Gigabit 1000BASE-T Ethernet port for cloud connection
  • Optional LaunchPad™ interface to connect to CC3301 Wi-Fi® 6 and Bluetooth® low-energy BoosterPack™
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF35A.PDF (956 KB)

Reference design overview and verified performance test data

TIDMBN5.PDF (1933 KB)

Detailed overview of design layout for component placement

TIDMBN4A.ZIP (170 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBN7.ZIP (22273 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF6.ZIP (7291 KB)

Design file that contains information on physical board layer of design PCB

TIDMBN6.PDF (951 KB)

PCB layer plot file used for generating PCB design layout

TIDMBN3.PDF (3160 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM6442Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security

Data sheet: PDF | HTML
Ethernet PHYs

DP83TD510EIEEE 802.3cg 10BASE-T1L Ethernet PHY

Data sheet: PDF | HTML
Wi-Fi products

CC3301SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC

Data sheet: PDF | HTML
Ethernet PHYs

DP83867IRIndustrial temperature, robust gigabit Ethernet PHY transceiver

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G110780MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

This reference design showcases an Ethernet gateway that functions as a bridge between four 10BASE-T1L single-pair Ethernet (SPE) ports with power over data line (PoDL) and a 1000BASE-T Ethernet port. The four SPE ports function as power source equipment (PSE), providing 24 V to field devices. The (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010262 Four-port 10BASE-T1L single-pair Ethernet with power over data line reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010262 Four-port 10BASE-T1L single-pair Ethernet with power over data line reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Four-Port 10BASE-T1L Single-Pair Ethernet With Power Over Data Line Reference Design (Rev. A) PDF | HTML Oct 22, 2024
Application note Single Pair Ethernet with Power Over Data Line PDF | HTML Apr 20, 2023

Related design resources

Hardware development

EVALUATION BOARD
TQ-3P-SOM-TQMA64XXL TQ-Group TQMa64xxL system on module for AM6442 processor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos