TIDA-010077

Obstacle, cliff detection and stuck prevention all-in-one reference design for robotic applications

TIDA-010077

Design files

Overview

Obstacle avoidance, cliff detection, stuck prevention and wall follow are all necessary features for robotic systems. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems to achieve these features and solve the problem of universal IR solution which is quite sensitive to ambient and object color by a single proximity and distance sensor analog front end (AFE) (OPT3101) with three external near-infrared (NIR) LEDs and one photodiode.

Features
  • Three NIR emitters can be configured for different functions: Cliff detection, obstacle avoidance, stuck prevention and wall follow
  • Detection range up to 1.5 meters without a lens for obstacle avoidance
  • Adaptive high dynamic range (HDR) enables the detection range to be short enough for cliff detection and stuck prevention
  • ToF-based sensing AFE (OPT3101) makes measurements insensitive to object color and reflectivity and supports operation under high ambient light conditions (outdoor)
  • Direct distance measurement output with an accuracy of 5%
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUET2.PDF (3902 KB)

Reference design overview and verified performance test data

TIDM206.ZIP (141 KB)

Detailed overview of design layout for component placement

TIDM205.ZIP (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM208.ZIP (2784 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFM6.ZIP (1164 KB)

Design file that contains information on physical board layer of design PCB

TIDM207.ZIP (645 KB)

PCB layer plot file used for generating PCB design layout

TIDM204.ZIP (391 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM26641.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RGB LED drivers

TLC5928316 channel constant current LED driver with pre-charge FET

Data sheet: PDF | HTML
Proximity sensors

OPT3101ToF-based long-range proximity and distance sensor analog front end (AFE)

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR247616 MHz MCU with 64KB FRAM, 8KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFM7 — TIDA-010077 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010077 Obstacle, cliff detection and stuck prevention all-in-one reference design for robotic applications

TIDCFM7 TIDA-010077 Software

close
Latest version
Version: 01.00.00.00
Release date: Sep 24, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010077 Obstacle, cliff detection and stuck prevention all-in-one reference design for robotic applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfm7 or www.ti.com/lit/xx/tidcfm7/tidcfm7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFM7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Obstacle, Cliff Detection and Stuck Prevention All-In-One Reference Design Sep 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos