TIDA-01007

TIDA-01007

Design files

Overview

This design is an analog solution for automotive rear lamps with sequential turn animations. This design is compatible with the TL81000 RI and the BCI test in a third-party EMC lab. This design also illustrates full automotive diagnostic with low quiescent current during fault mode.

Features
  • Automotive Battery Direct Connection
  • Compliance With TL81000 RI and BCI
  • Sequential Turn Animation Without MCU
  • Full Diagnostic and Protection
  • One-Fail-and-All-Fail (OFAF) Function
  • Low-Quiescent Current During Fault Mode


Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW5.PDF (304 KB)

Reference design overview and verified performance test data

TIDRMC4.PDF (97 KB)

Detailed overview of design layout for component placement

TIDRMC3.PDF (120 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMC6.ZIP (648 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB3A.ZIP (530 KB)

Design file that contains information on physical board layer of design PCB

TIDRMC5A.ZIP (423 KB)

PCB layer plot file used for generating PCB design layout

TIDRMC2.PDF (159 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92638-Q1Automotive 8-channel Linear LED driver with PWM dimming

Data sheet: PDF | HTML
Shift registers

SN74LV164AEight-bit parallel-out serial shift registers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide EMC Compatible Automotive LED Rear Lamp Sequential-Turn Animation Design Guide Jun 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos