TIDA-010021

TIDA-010021

Design files

Overview

Proximity sensing with wide field-of-view (FoV) is getting more and more popular and important for people detection in many applications. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems. A single proximity and distance sensor AFE (OPT3101) with three external NIR LEDs, and one photodiode covers a total 120° wide FoV and outputs accurate distance of people activity.

Features
  • 3 NIR emitters support up to 3 zones of detection with a single OPT3101
  • Total system field-of-view (FoV) of 120° is covered by three LED emitters and one photodiode
  • Detection range up to 1.5 meters without lens
  • Adaptive HDR allows measurement insensitive to object color and reflectivity and supports operation under high ambient condition (outdoor and indoor conditions)
  • Proximity sensing and direct distance measurement output with accuracy of ±10% 
  • Exempt group lamp classification LED as emitter
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEH5.PDF (2562 KB)

Reference design overview and verified performance test data

TIDRY74.ZIP (142 KB)

Detailed overview of design layout for component placement

TIDRY73.ZIP (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY76.ZIP (994 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF47.ZIP (4352 KB)

Design file that contains information on physical board layer of design PCB

TIDRY75.ZIP (715 KB)

PCB layer plot file used for generating PCB design layout

TIDRY72.ZIP (601 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV702 — 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2433 — 16 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Proximity sensors

OPT3101 — ToF-based long-range proximity and distance sensor analog front end (AFE)

Data sheet: PDF | HTML
RGB LED drivers

TLC59283 — 16 channel constant current LED driver with pre-charge FET

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCF48 — TIDA-010021 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010021 — Wide-range (120° FoV at 1.6 meters) proximity sensing reference design with immunity to sunlight

TIDCF48 — TIDA-010021 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Dec 18, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010021 — Wide-range (120° FoV at 1.6 meters) proximity sensing reference design with immunity to sunlight

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcf48 or www.ti.com/lit/xx/tidcf48/tidcf48.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCF48. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wide-Range (120° FoV at 1.6 Meters) Proximity Sensing Ref. Des. Sunlight Immunit Dec 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos