TIDA-010004

12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

TIDA-010004

Design files

Overview

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than two percent accuracy error in input current limit, that helps to achieve a precise power limit for helping easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates enhanced protections like open load detect, noise tolerant short circuit, overcurrent, overvoltage, undervoltage, overtemperature, surge and ESD protection all which helps to achieve a reliable and robust system design.

Features
  • Operates from 4.5V to 16V, supporting multiple loads including bi-polar stepper motor (0.5-ARMS), brushed DC motor (1.2-ARMS), solenoids and actuators (0.2-ARMS)
  • Detailed fault diagnosis and multi-slave operation through I2C using a single MCU
  • Motor or load control through I2C line reduces the number of MCU pins required
  • Increased safety and reliability with precise power limit (<15 W) using eFuse
  • Open load detect, over current, short circuit, over temperature, surge and ESD protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUED1A.PDF (2593 KB)

Reference design overview and verified performance test data

TIDRX01A.PDF (177 KB)

Detailed overview of design layout for component placement

TIDRX00A.PDF (287 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX03A.ZIP (2928 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEU9A.ZIP (273 KB)

Design file that contains information on physical board layer of design PCB

TIDRX02A.PDF (1006 KB)

PCB layer plot file used for generating PCB design layout

TIDRWZ9A.PDF (835 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430FR573924 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25962.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25921L4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with latch off fault response

Data sheet: PDF | HTML
TVS diodes

TVS140014V flat-clamp surge protection device

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCEV0 — TIDA-010004 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010004 12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design
Download options

TIDCEV0 TIDA-010004 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 5, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010004 12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcev0 or www.ti.com/lit/xx/tidcev0/tidcev0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEV0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 12-V, 15-W Power Limit, Single Driver-Based Stepper, Brushed DC and Actuator (Rev. A) May 10, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01447 3.3-V, 1-A, Cost-Effective, Single-Layer TO-247 LDO Replacement Reference Design With 91% Efficiency

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos