TIDA-00994

RGB LED Signal Tower With Wi-Fi® Interface Reference Design

TIDA-00994

Design files

Overview

The objective of the TIDA-00994 reference design is to develop an embedded firmware of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. A Wi-Fi ® interface is implemented to control the stack light and read back status information. The CC3200 SimpleLink™ Wi-Fi®  offers a Wi-Fi access point as  well as an embedded web server for reading status information and controlling the stack light.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity, and stack light
  • Controllable through wi-fi interface
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ3.PDF (2325 KB)

Reference design overview and verified performance test data

TIDRM84.PDF (182 KB)

Detailed overview of design layout for component placement

TIDRM85.PDF (369 KB)

Detailed overview of design layout for component placement

TIDRM82.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM83.PDF (74 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM88.ZIP (359 KB)

Files used for 3D models or 2D drawings of IC components

TIDRM89.ZIP (1058 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCA4.ZIP (343 KB)

Design file that contains information on physical board layer of design PCB

TIDCCA5.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDRM86.PDF (700 KB)

PCB layer plot file used for generating PCB design layout

TIDRM87.PDF (1715 KB)

PCB layer plot file used for generating PCB design layout

TIDRM80.PDF (539 KB)

Detailed schematic diagram for design layout and components

TIDRM81.PDF (831 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Humidity sensors

HDC10802% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ350037V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
RGB LED drivers

TLC597112-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

The objective of the TIDA-00994 reference design is to develop an embedded firmware of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. A Wi-Fi ® interface is implemented to control the stack light and read back status information. (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDA-00994 RGB LED Signal Tower With Wi-Fi® Interface Reference Design TIDC-CC3200-VIDEO SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDA-00994 RGB LED Signal Tower With Wi-Fi® Interface Reference Design TIDC-CC3200-VIDEO SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RGB LED Signal Tower WIth Wi-Fi Interface Reference Design Mar 21, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00979 RGB LED Signal Tower for Industrial Automation Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos