TIDA-00881

TIDA-00881

Design files

Overview

The TIDA-00881 reference design is a booster pack that provides a wireless charger and an entire battery managment solution to power any low power TI Launchpad. This design is a  highly integrated power management solution that is well-suited for ultra-low power applications using an off the shelf coil. The primary method of storage is an LIR2032 Lithium-Ion rechargable coin cell. There is a connector for an external battery if desired.

Features
  • Off the shelf wireless receiver coil
  • Coin cell storage to 50mA
  • 31uA quiescent current
  • 3.3Vdc buck from the TPS62736 to power the Launchpad
  • 5V boost to power support circuitry
  • Stackable design allows for creating a complete solution
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA1.PDF (2074 KB)

Reference design overview and verified performance test data

TIDRJY6.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJY7.ZIP (2464 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBP4.ZIP (640 KB)

Design file that contains information on physical board layer of design PCB

TIDRJY5.PDF (506 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25100Standalone 1-cell, 250-mA linear battery charger with 4.2-V charge voltage and prog. pre-charge

Data sheet: PDF | HTML
Battery charger ICs

BQ51003BQ51003 Wireless power Receiver

Data sheet: PDF | HTML
Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML
DC/DC converters

TPS612200.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
DC/DC converters

TPS62736High Efficiency Nanopower Buck Converter with 50mA Load Capability | Step-Down

Data sheet: PDF | HTML
MOSFETs

CSD85301Q220-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2 mm, 27 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 50mA Wireless Charger with 19mm Coil BoosterPack Design Guide Dec 11, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00668 50mA Wireless Charger Booster Pack Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos