TIDA-00879

Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design

TIDA-00879

Design files

Overview

The TIDA-00879 TI-Design leverages the features, functions, performance, and state-of-the-art low power and power management capabilities of the MSP430F6736 MCU to demonstrate a highly integrated, low cost, and low power Digital Multimeter platform.  The solution delivers 4.5 digits or 60K display count resolution, firmware-based True RMS and Real Power measurements, integrated LCD controller/driver subsystem, and over 600 hours of battery life with 3xAAA alkaline batteries, at extremely competitive system level costs.

Features
  • Highly integrated system design solution
  • 4 1/2 digit, 60K count resolution
  • Low power design and power management systems
  • Firmware-based true RMS and real power measurements
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM4A.PDF (1133 KB)

Reference design overview and verified performance test data

TIDRMI6.PDF (285 KB)

Detailed overview of design layout for component placement

TIDRMI5.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMI8.ZIP (1535 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCC8.ZIP (1569 KB)

Design file that contains information on physical board layer of design PCB

TIDRMI7.PDF (2818 KB)

PCB layer plot file used for generating PCB design layout

TIDRMI4.PDF (731 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS627402.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS5A33595V, 3:1 (SP3T), 1-channel, analog multiplexer, 1Ω Ron

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA333Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS3A241593.3V, 2:1 (SPDT), 2-channel, analog switch, 0.3Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
Sensing MCUs

MSP430F6736Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCC9 — TIDA-00879 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00879 Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design

TIDCCC9 TIDA-00879 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 23, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00879 Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccc9 or www.ti.com/lit/xx/tidccc9/tidccc9.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCC9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Highly Integrated, 4½ Digit, Low Power Handheld DMM Platform Reference Design (Rev. A) Jan 10, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01012 Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter TIDA-01014 Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos