TIDA-00828

Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851

TIDA-00828

Design files

Overview

An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs.  It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.

Features
  • High reliability, contactless, encoder implementation suitable for dirty, wet, and other challenging environments
  • Scalable to support multiples of 4 positions/rotation
  • Minimal MCU requirements
  • No permanent magnets required; operates effectively even with magnetic or electrical environmental interference
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG5.PDF (2282 KB)

Reference design overview and verified performance test data

TIDRL10.PDF (179 KB)

Detailed overview of design layout for component placement

TIDRL09.PDF (216 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL12.ZIP (554 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBZ7.ZIP (565 KB)

Design file that contains information on physical board layer of design PCB

TIDRL11.PDF (1196 KB)

PCB layer plot file used for generating PCB design layout

TIDRL08.PDF (282 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Inductive sensor AFEs

LDC0851Differential inductive switch for MCU-less applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5951150-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F550025 MHz MCU with 8KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCBZ8 — TIDA-00828 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00828 Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851

TIDCBZ8 TIDA-00828 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 29, 2016
Hardware development
Reference design
TIDA-00828 Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbz8 or www.ti.com/lit/xx/tidcbz8/tidcbz8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBZ8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide LDC0851 Incremental Rotary Encoder Design Guide Jan 28, 2016
Application brief Incremental Rotary Encoders (Rev. B) PDF | HTML Dec 2, 2021

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00508 1-Degree Dial Reference Design Using the LDC1314 Inductance-to-Digital Converter TIDA-00615 Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos