TIDA-00794

TIDA-00794

Design files

Overview

The TIDA-00794 reference design is a temp sensing solution for IGBT thermal protection in HEV/EV traction inverter system. It monitors the IGBT temperature via the NTC thermistor integrated inside the IGBT module. It provides thermal shut down to the IGBT gate drivers once the NTC thermistor temperature rises above the programmed threshold. The design includes the IGBT isolated gate drivers, isolation to the high voltage, NTC signal conditioning, Load resistor, and I2C interface to the MSP430, which enables the design system to run independently under high power ratings.

Features
  • Designed for Traction Inverters with rated current up to 300A and DC bus voltage up to 400V
  • IGBT half bridge evaluation platform which includes Gate driver, Isolation, NTC signal Conditioning Circuit, Load resistor, and interface to the MCU
  • Push-Pull current boost at the Gate driver which enables 10A source and 10A sink peak gate currents
  • One multi-channel ADC and one isolation IC for conditioning multi NTCs in the Inverter System
  • 8-kV Reinforced Isolation and CMTI greater than 50kV/µs
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBJ2A.PDF (15166 KB)

Reference design overview and verified performance test data

TIDRL84.PDF (510 KB)

Detailed overview of design layout for component placement

TIDRL85.PDF (266 KB)

Detailed overview of design layout for component placement

TIDRL82.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL83.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL88.ZIP (3257 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC19.ZIP (690 KB)

Design file that contains information on physical board layer of design PCB

TIDRL86.PDF (3784 KB)

PCB layer plot file used for generating PCB design layout

TIDRL87.PDF (1657 KB)

PCB layer plot file used for generating PCB design layout

TIDRL81.PDF (640 KB)

Detailed schematic diagram for design layout and components

TIDRL80.PDF (1176 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160-Q1Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML
DC/DC converters

TPS57140-Q1Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML
Digital isolators

ISO7220A-Q1Automotive, 2-channel, 2/0, digital isolator

Data sheet: PDF | HTML
Isolated gate drivers

ISO5852S-Q1Automotive 5.7kVrms 2.5A/5A single-channel isolated gate driver w/split output & active protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763-Q1Automotive 150mA, 10V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC125A-Q1Automotive four-channel 1.65V-to-3.6V buffers with 3-state outputs

Data sheet: PDF | HTML
Precision ADCs

ADS1015-Q1Automotive 12-bit, 3.3-kSPS, 4-ch, delta-sigma ADC with PGA, oscillator, VREF, comparator and I2C

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB

The TIDA-00794 reference design is a temp sensing solution for IGBT thermal protection in HEV/EV traction inverter system. It monitors the IGBT temperature via the NTC thermistor integrated inside the IGBT module. It provides thermal shut down to the IGBT gate drivers once the NTC thermistor (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design TIDA-00794 Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 Power Switching Reference Design for Set Top Box TIDA-01628 Reference design for automotive cluster driver notification functions TIDA-020012 Automotive pixelated dome light reference design for interior lighting TIDA-020026 Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design TIDA-00794 Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 Power Switching Reference Design for Set Top Box TIDA-01628 Reference design for automotive cluster driver notification functions TIDA-020012 Automotive pixelated dome light reference design for interior lighting TIDA-020026 Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Thermal Protection of IGBT Modules for HEV/EV Traction Inverters Design Guide (Rev. A) Sep 29, 2016
White paper Driving the green revolution in transportation Sep 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos