TIDA-00758

TIDA-00758

Design files

Overview

This reference design demonstrates a low-power method of wireless environmental sensing enabling up to 10 years of coin-cell battery life.  The ambient-light sensor enables lighting control for applications  such as automatic window blinds or daylight harvesting. This design uses our SimpleLink™ ultra-low power sub-1 GHz wireless microcontroller (MCU) platform and ambient light, humidity and temperature sensing technologies to achieve interrupt-based sensor monitoring when running from the backup battery.

Features
  • Supports interrupt mode radio wake-up triggered by indoor LUX levels
  • Long backup battery life (up to 10 years)
  • Monitors ambient light to precisely control a building lighting system
  • Senses ambient humidity and temperature to control the building HVAC system
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAS9B.PDF (1964 KB)

Reference design overview and verified performance test data

TIDRJ08A.PDF (513 KB)

Detailed overview of design layout for component placement

TIDRJ07A.PDF (379 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ06A.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ10A.ZIP (688 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBH2A.ZIP (583 KB)

Design file that contains information on physical board layer of design PCB

TIDRJ09A.PDF (2105 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ05A.PDF (609 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Humidity sensors

HDC1000 — Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Humidity sensors

HDC1008 — Low Power, 4% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Humidity sensors

HDC1010 — ±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
Light sensors

OPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCB45 — TIDA-00488 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00488 — Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design TIDA-00758 — Interrupt-based environmental sensor node with ambient light for Sub-1 GHz networks reference design

TIDCB45 — TIDA-00488 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 28, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00488 — Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design TIDA-00758 — Interrupt-based environmental sensor node with ambient light for Sub-1 GHz networks reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb45 or www.ti.com/lit/xx/tidcb45/tidcb45.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB45. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Ambient Light and Environment Sensor Node for Sub-1GHz Networks Design Guide (Rev. B) May 20, 2016
Technical article Trends in building automation: connected sensors for energy efficiency PDF | HTML Feb 17, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00374 — Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life TIDA-00488 — Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos