TIDA-00709

36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU

TIDA-00709

Design files

Overview

TIDA-00709 is a 36-W dual-output auxiliary power supply with provision to accept both wide ranges of DC and AC inputs. Based on the input, this reference design can be used as an adapter or auxiliary power supply designed for use in power converters targeted for server, telecom and industrial system applications. This reference design is a quasi-resonant (QR) flyback converter implemented using UCC28740 constant voltage-constant current (CV-CC) flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for current. For improved efficiency, TIDA-00709 uses synchronous rectification with sync controller UCC24636 and low RDS(on) MOSFET for main 12- V_ISO/2.75-A output. Hardware is designed and tested to pass conducted emissions, surge and EFT requirements. Additionally, the design has a built-in eFuse for multiple fault isolation for main output rail without affecting any other output.

Features
  • High efficiency of > 90% with AC input and > 92% with DC input
  • Minimum efficiency > 86.5% at 10% load aids to meet 80Plus titanium standard of server PSUs
  • Low standby power (≈ 120 mW) aids to meet NoLoad condition limits of DoE Level VI and EU CoC Tier-I
  • Compact form-factor to achieve high-power density solutions: – DC/DC: 40 mm × 45 mm – AC/DC: 70 mm × 45 mm
  • Dual output: 12 V/0.25 A and 12 V_ISO/2.75 A
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC68A.PDF (2621 KB)

Reference design overview and verified performance test data

TIDROE5.PDF (92 KB)

Detailed overview of design layout for component placement

TIDROE4A.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROE7.ZIP (4004 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCU1.ZIP (254 KB)

Design file that contains information on physical board layer of design PCB

TIDROE6.PDF (380 KB)

PCB layer plot file used for generating PCB design layout

TIDROE3.PDF (252 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS259244.5-V to 13.8-V, 28mΩ, 1-5A eFuse with driver for external blocking FET

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

TIDCCU2 — TIDA-00709 Design Calculator

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00709 36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU

TIDCCU2 TIDA-00709 Design Calculator

close
Latest version
Version: 01.00.00.00
Release date: Nov 1, 2016
Hardware development
Reference design
TIDA-00709 36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccu2 or www.ti.com/lit/xx/tidccu2/tidccu2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCU2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide 36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU (Rev. A) Feb 6, 2017
Application note Designing with the ATL431LI Nov 27, 2018
More literature Snubbing the flyback converter Nov 7, 2016
Application note Seminar 900 Topic 2 - Snubber Circuits: Theory, Design and Application Feb 15, 2001

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos