TIDA-00669

500mA Wireless Charger BoosterPack with Gauge Reference Design

TIDA-00669

Design files

Overview

The TIDA-00669 is a BoosterPack™ reference design that provides a wireless charger and battery management to power any TI LaunchPad™ (www.ti.com/launchpad). This is a highly-integrated power management reference design that is well-suited for low-power applications. The primary method of storage is an external Li-Polymer rechargeable battery.

Features
  • Low-cost off-the-shelf coil with onboard wireless receiver
  • External Li-Ion or Li-Polymer battery 1 Ah to 2 Ah
  • 190-µA quiescent current
  • 3.3-Vdc buck/boost to power the launchpad
  • 5-V boost to power support circuitry
  • Stackable design allows for creating a complete solution
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB31.PDF (2386 KB)

Reference design overview and verified performance test data

TIDRJD0.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD1.ZIP (2497 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBK4.ZIP (645 KB)

Design file that contains information on physical board layer of design PCB

TIDRJC9.PDF (94 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ27421-G1System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge

Data sheet: PDF | HTML
MOSFETs

CSD85301Q220-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2 mm, 27 mOhm, gate ESD protection

Data sheet: PDF | HTML
DC/DC converters

TPS612523.5-MHz, 1.5-A, 92% efficient boost converter, adjustable input current Limit, ±20% current accuracy

Data sheet: PDF | HTML
Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML
Battery charger ICs

BQ51050BQi (WPC) Compliant Highly integrated Secondary-Side Direct Lithium Ion charger.

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 500mA Wireless Charger Booster Pack With Gauge Design Guide Nov 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos