TIDA-00589

I2C Controlled Single Cell 5A Fast Charger with MaxCharge and 3.1A Boost Operation for Power Bank

TIDA-00589

Design files

Overview

TIDA-00589 demonstrates the fully-integrated single-cell 5A charger bq25895 with 3.1A synchronous boost operation. bq25895 is a single-chip 1S power bank solution supporting high voltage adaptor to achieve up to 5A fast charging. The high efficiency of the synchronous boost maximizes the power bank operation time. bq25895 is  pin-to-pin compatible to the bq24195 and bq24195L power bank chargers.

Features
  • Support high voltage adaptor to achieve up to 5A charging current
  • Adjustable-voltage high-efficiency 3.1A synchronous boost operation
  • Input Current Optimizer (ICO) to best utilize the adaptor
  • ADC to provide system and battery monitoring
  • Both host control and autonomous charging when the host is not available
  • Integrated low Rdson battery FET for long battery run time
Personal electronics
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA88.PDF (908 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUA89.PDF (664 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFO5.PDF (606 KB)

Detailed overview of design layout for component placement

TIDRFO4.PDF (76 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFO7.ZIP (1290 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAK8.ZIP (500 KB)

Design file that contains information on physical board layer of design PCB

TIDRFO6.PDF (656 KB)

PCB layer plot file used for generating PCB design layout

TIDRFO3.PDF (252 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Protocol & bus switches & muxes

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BQ25895EVM-664 — BQ25895 Complete Charger Evaluation Module

TIDA-00589 demonstrates the fully-integrated single-cell 5A charger bq25895 with 3.1A synchronous boost operation. bq25895 is a single-chip 1S power bank solution supporting high voltage adaptor to achieve up to 5A fast charging. The high efficiency of the synchronous boost maximizes the power (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00589 I2C Controlled Single Cell 5A Fast Charger with MaxCharge and 3.1A Boost Operation for Power Bank TIDA-01556 Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25895EVM-664 BQ25895 Complete Charger Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00589 I2C Controlled Single Cell 5A Fast Charger with MaxCharge and 3.1A Boost Operation for Power Bank TIDA-01556 Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00589 Test Report Jun 30, 2015
* Test report TIDA-00589 Test Procedure Jun 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos