TIDA-00559

Combined Voltage/Current Output with Surge Protection Reference Design

TIDA-00559

Design files

Overview

TIDA-00559 provides a universal analog output (AO) for industrial sensors and transmitters. It is based on a 16-bit DAC and uses a single output. This common output is user-configurable for 0 V to 10 V or for 4 ma to 20 mA. Usage in harsh industrial environments is addressed by a dedicated protection circuitry designed to withstand differential-mode surge pulses up to 1 kV / 40 Ω according to IEC61000-4-5. An isolated digital interface eases board configuration and evaluation.

Features
  • Analog output sensor interface based on 16-bit DAC
  • Common output pin selectable as voltage or current output:
    • 0 V to 10 V (plus 10% over range), min load ≥ 1 kΩ
    • 4 mA to 20 mA (0 mA to 24 mA), max load ≤ 320 Ω
  • Designed to meet EN 61000-4-5: ±1 kV,  40 Ω, 8/20 μs, DM
  • Configuration and evaluation interface: isolated 4-wire SPI
  • Power input: 15-V to 35-V reverse polarity protection
Industrial
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBK2.PDF (19546 KB)

Reference design overview and verified performance test data

TIDRKV1.PDF (332 KB)

Detailed overview of design layout for component placement

TIDRKV6.PDF (332 KB)

Detailed overview of design layout for component placement

TIDRKV0.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKV4.ZIP (882 KB)

Files used for 3D models or 2D drawings of IC components

TIDRKV5.ZIP (926 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBY0.ZIP (423 KB)

Design file that contains information on physical board layer of design PCB

TIDRKV2.PDF (1111 KB)

PCB layer plot file used for generating PCB design layout

TIDRKV3A.PDF (1169 KB)

PCB layer plot file used for generating PCB design layout

TIDRKU9.PDF (409 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7641FCQuad-channel, 3/1, 25-Mbps, default output low digital isolator

Data sheet: PDF | HTML
General-purpose op amps

OPA170Single, 36-V, 1.2-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DAC8760EMC-EVM — DAC8760 Enhanced Evaluation Module

TIDA-00559 provides a universal analog output (AO) for industrial sensors and transmitters. It is based on a 16-bit DAC and uses a single output. This common output is user-configurable for 0 V to 10 V or for 4 ma to 20 mA. Usage in harsh industrial environments is addressed by a dedicated (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design TIPD153 Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8760EMC-EVM DAC8760 Enhanced Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design TIPD153 Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

Software development

Support software

SBOC433 — DAC7760EVM and DAC8760EVM Software

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC7760 12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications DAC8760 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications
Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design
Evaluation board
DAC7760EMC-EVM DAC7760 Enhanced Evaluation Module DAC7760EVM DAC7760 12-Bit Programmable-Current and Voltage-Output DAC Evaluation Module DAC8760EMC-EVM DAC8760 Enhanced Evaluation Module DAC8760EVM DAC8760 16-Bit Programmable Current/Voltage Output DAC Evaluation Module

SBOC433 DAC7760EVM and DAC8760EVM Software

close
Latest version
Version: 01.00.00.0B
Release date: Aug 13, 2018
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC7760 12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications DAC8760 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications
Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design
Evaluation board
DAC7760EMC-EVM DAC7760 Enhanced Evaluation Module DAC7760EVM DAC7760 12-Bit Programmable-Current and Voltage-Output DAC Evaluation Module DAC8760EMC-EVM DAC8760 Enhanced Evaluation Module DAC8760EVM DAC8760 16-Bit Programmable Current/Voltage Output DAC Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sboc433 or www.ti.com/lit/xx/sboc433b/sboc433b.zip has been migrated to a new user experience at www.ti.com/tool/download/SBOC433. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Combined Voltage and Current Output With Surge Protection Reference Design Nov 18, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIPD119 Voltage and current output terminal reference design for analog outputs in industrial applications TIPD153 Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos