TIDA-00530

Automotive Power Reference Design for Low Power TDA3x Based Systems

TIDA-00530

Design files

Overview

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared to systems utilizing higher performance processors.

Features
  • Complete TDA3x, DDRx, and CAN power solution
  • Highly-integrated, size-optimized design
  • Off-Battery operation
  • Full power up/down sequencing
  • Designed to meet ISO 7637-2:2004
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW5B.PDF (22008 KB)

Reference design overview and verified performance test data

TIDUAW6.PDF (2410 KB)

Reference design overview and verified performance test data

TIDRI98.PDF (260 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI99.ZIP (2344 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCZ0.ZIP (538 KB)

Design file that contains information on physical board layer of design PCB

TIDRI97.PDF (684 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74AHC1G08-Q1Automotive, single 2-input 2V to 5.5V AND gate

Data sheet: PDF | HTML
DC/DC converters

LM53603-Q1Automotive 3.5-V to 36-V, 3-A synchronous step-down converter

Data sheet: PDF | HTML
DC/DC converters

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Load switches

TPS22968-Q12-ch, 5.5-V, 4-A, 27-mΩ, automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP8731-Q1Dual high-current step-down DC/DC & dual linear reg with I²C interface

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS54116-Q1Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF

Data sheet: PDF | HTML
OR gates

SN74AHC1G32-Q1Automotive, one-channel two-input 2V to 5.5V high-speed (9 ns) OR gate

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808-Q1Automotive, low-quiescent current programmable-delay supervisor

Data sheet: PDF | HTML
Sequencers

LM3880-Q1Automotive grade 3 rail simple power sequencer with fixed time delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Power Reference Design for Low-Power TDA3x Based Systems (Rev. B) Jun 14, 2017
* Design guide TIDA-00530 Test Results Oct 13, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00346 Cost-optimized power supply solution for entry-level core application processor-based ADAS systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos