TIDA-00346

Cost-optimized power supply solution for entry-level core application processor-based ADAS systems

TIDA-00346

Design files

Overview

The TIDA-00346 design provides the power supply rails necessary for typical  entry-level application processors in automotive advanced driver assistance systems (ADAS) applications.  The design uses several individual DC/DC voltage regulators as well as load switches and linear regulators (LDOs) to provide fixed-supply voltages to the processing cores and other functions of the system-on-a-chip (SoC). Additional rails for DDR memory supply and termination and a CAN Transceiver are also implemented. Two LM3880 simple power sequencers provide power up and power down sequencing.  The design is optimized for automotive applications and can operate with input voltages from 4V to 18V (transients up to 40V).

Features
    • Wide input voltage range from 4V to 42V (60V optional)
    • Provides power supply rails for entry-level application processor-based  ADAS systems
    • Individual high-efficiency switching regulators for low power consumption and heat generation
    • Voltage sequencing for all supply rails implemented on board
    • Dedicated DDRx memory supply and termination available
    • Circuit is tested and includes design considerations
      Download View video with transcript Video

      A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

      Design files & products

      Design files

      Download ready-to-use system files to speed your design process.

      TIDU818.PDF (782 KB)

      Test results for the reference design, including efficiency graphs, test prerequisites and more

      TIDRD59.PDF (142 KB)

      Complete listing of design components, reference designators, and manufacturers/part numbers

      TIDRD60.ZIP (731 KB)

      Files used for 3D models or 2D drawings of IC components

      TIDRD58.PDF (1162 KB)

      Detailed schematic diagram for design layout and components

      Products

      Includes TI products in the design and potential alternatives.

      Multi-channel ICs (PMICs)

      TPS51200-Q1Automotive Catalog Sink/Source DDR Termination Regulator

      Data sheet: PDF | HTML
      DC/DC converters

      TPS62262-Q1Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 1.2V Fixed Output Voltage

      Data sheet: PDF
      Load switches

      TPS22968-Q12-ch, 5.5-V, 4-A, 27-mΩ, automotive load switch with adj. rise time and output discharge

      Data sheet: PDF | HTML
      DC/DC converters

      TPS61071-Q1Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode

      Data sheet: PDF | HTML
      Sequencers

      LM3880-Q1Automotive grade 3 rail simple power sequencer with fixed time delay

      Data sheet: PDF | HTML
      DC/DC converters

      TPS54240-Q1Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™

      Data sheet: PDF

      Technical documentation

      star
      = Top documentation selected by TI
      No results found. Please clear your search and try again.
      View all 2
      Top documentation Type Title Format options Date
      * Test report TIDA-00346 Test Results Mar 3, 2015
      User guide TIDA-00346 Design Considerations Mar 3, 2015

      Support & training

      TI E2E™ forums with technical support from TI engineers

      View all forum topics

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support.

      Videos