TIDA-00494

TIDA-00494

Design files

Overview

Human machine interface (HMI) is an essential part of process plants because it is one of the major ways through which humans and machines interact.  TIDA-00494 offers an HMI design for harsh and hazardous area applications. In process plants, operators are required to interact with keypads for programming functions, encapsulated in explosive proof screw-on metallic enclosures with thick glass windows for local readouts through a liquid-crystal display (LCD).

This reference design uses MSP430™ microcontrollers (MCUs) with TI CapTIvate™ technology which allows the operator to interact with the keypad without needing to open the enclosure, saving time by avoiding work permit or plant shutdown. The operator can read results from a LCD and get notified with a light-emitting diode (LED) with only one integrated circuit (IC).

 

Features
  • Single and multistep button touch
  • Four robust buttons option implemented
  • Finger detection through 10-mm thick glass
  • Four LEDs and ultra-low power LCD as feedback
  • Work with gloves and in harsh environment(water, oil, dust and more)
  • Temperature range: -40°C to 85°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ4B.PDF (4631 KB)

Reference design overview and verified performance test data

TIDRMG6.PDF (180 KB)

Detailed overview of design layout for component placement

TIDRMG5.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMG8.ZIP (538 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCC3.ZIP (256 KB)

Design file that contains information on physical board layer of design PCB

TIDRMG7.PDF (709 KB)

PCB layer plot file used for generating PCB design layout

TIDRMG4.PDF (328 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sensing MCUs

MSP430FR2633Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCF8 — TIDA-00494 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00494 Touch Through Glass with Sharp ® LCD Reference Design

TIDCCF8 TIDA-00494 Software

close
Latest version
Version: 01.00.00.00
Release date: Jul 7, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00494 Touch Through Glass with Sharp ® LCD Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccf8 or www.ti.com/lit/xx/tidccf8/tidccf8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCF8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Touch Through Glass With Sharp® LCD Design Guide (Rev. B) May 29, 2019
White paper Capacitive touch building security system equipment using MSP430™ MCUs (Rev. B) Nov 8, 2018
Technical article Selecting an airtight approach to water and dust proof buttons PDF | HTML Jul 19, 2018
Technical article Engineering magic: Touch through thick glass with LEDs and LCD PDF | HTML Aug 18, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00343 Low-Power Touch Through Glass Reference Design

Software development

APPLICATION SOFTWARE & FRAMEWORK
MSPCAPTDSNCTR CapTIvate™ Design Center GUI for MSP430™ Capacitive Sensing MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos