TIDA-00472

TIDA-00472

Design files

Overview

The TIDA-00472 is a discrete IGBT-based three-phase inverter for driving brushless DC (BLDC) motors rated up to 250 W, for example, used in cooker hoods, using a sensor-less, trapezoidal control method. The design provides software implementation for DC bus voltage ripple compensation resulting in 30% reduction in the DC bus capacitor requirement and reduced overall BOM cost. The cycle-by-cycle overcurrent protection feature protects the power stage from large current spikes and the board can work up to 65°C ambient.  This design has also been tested to pass EN55014 standards for conducted emissions, Surge and EFT.

Features
  • 250W Mains Powered BLDC Motor Drive with Sensor-less Trapezoidal Control using InstaSPIN-BLDC
  • Software Implementation for DC Bus Ripple Compensation Resulting in 30 % Reduced DC Bus Capacitor
  • Current Sensing using Single Shunt on the DC Bus Return for Cycle-By-Cycle Current Limit and Protection
  • The High Efficient Circuit Board Enable Working up to 200W without heat sink up to 65 OC ambient temperature
  • Hardware design to meet surge, EFT and conducted emission as per EN55014
  • This Design is a Tested, Ready to Use Hardware and Software Platform for Drving High Voltage BLDC Motors
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAR7A.PDF (5473 KB)

Reference design overview and verified performance test data

TIDRHL7.PDF (234 KB)

Detailed overview of design layout for component placement

TIDRHL6A.PDF (49 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHL9A.ZIP (1426 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB26.ZIP (1038 KB)

Design file that contains information on physical board layer of design PCB

TIDRHL8.PDF (807 KB)

PCB layer plot file used for generating PCB design layout

TIDRHK1A.PDF (376 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT87 — ±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML
Digital isolators

ISO7421 — 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
General-purpose op amps

OPA374 — Single, 5.5-V, 6.5-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27714 — 700V 4A/4A half-bridge gate driver with 9V UVLO and enable option

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5132 — 25 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCBE5 — TIDA-00472 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00472 — 230V/250W, Hi-η Sensorless Brushless DC Motor Drive with 30% Reduced Bulk Capacitor Reference Design

TIDCBE5 — TIDA-00472 Software

close
Latest version
Version: 01.00.00.00
Release date: Nov 22, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00472 — 230V/250W, Hi-η Sensorless Brushless DC Motor Drive with 30% Reduced Bulk Capacitor Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbe5 or www.ti.com/lit/xx/tidcbe5/tidcbe5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBE5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide 230-V/250-W, Hi-η Sensorless BLDC Motor Drive w/ 30% Reduced Bulk Cap Ref Design (Rev. A) May 12, 2016
Technical article Design an energy-efficient, lower-acoustic cooker hood with an elegant user interf PDF | HTML Mar 29, 2016
Technical article Acoustic noise in home appliances due to torque ripple in motor drives – part 2 PDF | HTML Feb 25, 2016
Technical article Acoustic noise in home appliances due to torque ripple in motor drives – part 1 PDF | HTML Feb 18, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00473 — 10W Bias Supply for Brushless DC Applications with >75% Efficiency at Low Load Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos