TIDA-00462

TIDA-00462

Design files

Overview

The TIDA-00462 ultrasonic distance measurement reference design can measure the distance up to 99 inches with an accuracy of ±1.5 inches. The scope of this design is to give you a head-start in integrating our industrial ultra-low-power MCU, analog signal conditioning and power management technologies into  end-equipment systems. This design describes the principle of operation and basic design process for a low-cost distance-measuring system based on ultrasonic sound utilizing the MSP430 ultra-low power microcontroller. This design also addresses component selection, design theory and test results. All the relevant design files like schematics, BOM, layer plots, Altium files, Gerbers and MSP430 MCU firmware are provided.

Features
  • Ultrasonic technology
  • Non-contact detection and measurement
  • Maximum measurable distance: 99 inches
  • Minimum measurable distance: 6 inches
  • Maximum measured error less than 1.5 inches
  • Current consumption less than 1.8 mA at 5 V
  • Simple, low-cost system-on-chip
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI8A.PDF (1057 KB)

Reference design overview and verified performance test data

TIDRHQ4.ZIP (3646 KB)

Detailed overview of design layout for component placement

TIDRHQ3.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHQ6.ZIP (1051 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB39.ZIP (5207 KB)

Design file that contains information on physical board layer of design PCB

TIDRHQ5.PDF (528 KB)

PCB layer plot file used for generating PCB design layout

TIDRHQ2.PDF (809 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6104628-V Output Voltage Boost Converter in WCSP Package

Data sheet: PDF | HTML
Inverting buffers & drivers

CD4049UB6-ch, 3-V to 18-V inverters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F517225 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7715Single precision, 17-MHz, low-noise, low bias current, CMOS input amplifier

Data sheet: PDF

Start development

Software development

Firmware

TIDCCQ2 — TIDA-00462 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00462 Ultrasonic Distance Measurement BoosterPack Reference Design

TIDCCQ2 TIDA-00462 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Oct 9, 2016
Hardware development
Reference design
TIDA-00462 Ultrasonic Distance Measurement BoosterPack Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccq2 or www.ti.com/lit/xx/tidccq2/tidccq2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCQ2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultrasonic Distance Measurement BoosterPack Design Guide (Rev. A) Oct 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos