TIDA-00457

IO-Link Adapter Reference Design for Sensors with Analog 4-20mA Output

TIDA-00457

Design files

Overview

TIDA-00457 is an IO-link adapter which evaluates the binary or analog 4-20 mA output signal of sensors in the industrial environment and forwards the results to the PLC via IO-lnk. All this fits in a 6-mm wide PCB compatible with the industry-standard M12 connector.

Features
  • IO-link v1.1 and v1.0 connectivity
  • Connection of a sensor transmitter in 2- or 3-wire technology
  • Small form factor (6-mm board width)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL8A.PDF (1957 KB)

Reference design overview and verified performance test data

TIDRKT8.PDF (168 KB)

Detailed overview of design layout for component placement

TIDRKT7.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKU0.ZIP (506 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBX7.ZIP (301 KB)

Design file that contains information on physical board layer of design PCB

TIDRKT9.PDF (889 KB)

PCB layer plot file used for generating PCB design layout

TIDRKT6.PDF (320 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

SN65HVD101IO-Link PHY for device nodes

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR573824 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide IO-Link Adapter for Sensors With Analog 4- to 20-mA Output Design Guide (Rev. A) Jun 7, 2016
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov 7, 2016
White paper Making factories smarter, more productive through predictive maintenance Nov 2, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00188 IO-Link Sensor Transmitter Reference Design TIDA-00339 IO-Link Sensor Transmitter Booster Pack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos