TIDA-00188

IO-Link Sensor Transmitter Reference Design

TIDA-00188

Design files

Overview

This reference design offers a rapid prototyping platform for IO-Link sensor transmitter. Due to its modular design, different sections can be easily cut away to allow fast and simple interfacing of any analog or digital sensor.  The design is programmed with a fully validated IO-Link stack leveraging the fully validated IO-Link PHY. It comes by default with a switch emulating a digital input, 2 LEDs for status indications and a potentiometer emulating an RTD (read by a 24-bit front-end). All this fits in a 6-mm wide PCB compatible with the industry-standard M12 connector.

Watch a TIDA-00188 overview video on the IO-Link sensor transmitter.

For more information on TMG Click here.

Features
  • RTD performance: maximum measured error: 0.17°C (-200°C to 850°C)
  • IO-Link v1.1 connectivity out of the box (TMG stack, PHY and M12 connector)
  • Easy connection of in-house sensor to the PCB
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 60255-5 standards
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR719.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR722A.ZIP (758 KB)

Files used for 3D models or 2D drawings of IC components

TIDC464.ZIP (172 KB)

Design file that contains information on physical board layer of design PCB

TIDR721.PDF (315 KB)

PCB layer plot file used for generating PCB design layout

TIDR720.PDF (522 KB)

PCB layer plot file used for generating PCB design layout

TIDR718.PDF (325 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
IO-Link & digital I/Os

SN65HVD101IO-Link PHY for device nodes

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR573824 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Technical article Protecting field transmitters from surge transients PDF | HTML Sep 8, 2017
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov 7, 2016
User guide Turnkey IO-Link Sensor Transmitter Design Guide (Rev. B) Oct 1, 2015
Technical article What’s inside the smart factory? PDF | HTML Jun 1, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00339 IO-Link Sensor Transmitter Booster Pack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.