TIDA-00380

CAN to Wi-Fi Gateway Reference Design

TIDA-00380

Design files

Overview

TIDA-00380 CAN to Wi-Fi gateway reference design shows how to add Wi-Fi connectivity to a CAN network. The design provides a simple way for you to gain access to the CAN bus traffic via a web page. This connection can be used for diagnostics or to add the capability to control the CAN bus. This reference design provides design files and test results.

Features
  • Adds Wi-Fi connection capability to a CAN network
  • CANopen interface provides an industry standard connection
  • Can be used in ISO11898-2 compliant systems
  • 5-V power input for easy integration with existing systems
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL1.PDF (5117 KB)

Reference design overview and verified performance test data

TIDRHX9.PDF (247 KB)

Detailed overview of design layout for component placement

TIDRHY0.PDF (486 KB)

Detailed overview of design layout for component placement

TIDRHX8.PDF (205 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHY2.ZIP (1127 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB58.ZIP (2532 KB)

Design file that contains information on physical board layer of design PCB

TIDRHY1.PDF (2148 KB)

PCB layer plot file used for generating PCB design layout

TIDRHX7.PDF (834 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD256CAN Transceiver With Fast Loop Times for Highly Loaded Networks

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1230H6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123FH6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PGE32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PM32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PZ32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6ZRB32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA

Data sheet: PDF
General-purpose MCUs

TM4C123GH6ZXR32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV1117LV1-A, low-dropout voltage regulator

Data sheet: PDF | HTML
Wi-Fi products

CC3100MODSimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCB59 — TIDA-00380 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00380 CAN to Wi-Fi Gateway Reference Design

TIDCB59 TIDA-00380 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 30, 2015
Hardware development
Reference design
TIDA-00380 CAN to Wi-Fi Gateway Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb59 or www.ti.com/lit/xx/tidcb59/tidcb59.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB59. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide CAN to Wi-Fi Gateway Design Guide Sep 10, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00375 UART to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00485 Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00486 Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos