TIDA-00378
PM2.5 and PM10 Particle Sensor Analog Front-End for Air Quality Monitoring Reference Design
TIDA-00378
Overview
TIDA-00378 provides an analog front-end for measuring PM2.5 and PM10 particle matter. The reference design detects light scattered by particles suspended in air. A sample software algorithm is provided to convert the analog output of the design into a particle size and concentration measurement. Test result data for cigarette smoke, Arizona dust and mulberry pollen is provided along with all software and hardware design files.
Features
- Analog front-end design for PM2.5 (<2.5 µm) and PM10 (<10 µm) particle detection and count
- Dust measurement range from 340 x 103 to 991 x 103 pcs/ft3 (12 to 35 pcs/cm3) at 75% accuracy
- Zero-volt bias to minimize photodetector noise and stabilize performance over temperature
- Instrumentation amplifier topology to reject external noise sources
- Low noise, low-input bias current and low offset op-amps with rail-to-rail output to maintain high SNR and increase output dynamic range
- Tested against Arizona dust, mulberry pollen and cigarette smoke using adapted ANSI/AHAM AC-1-2013 test standard
- Full algorithm source code for PM2.5 and PM10 calculation for customization and porting
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | PM2.5/PM10 Particle Sensor Analog Front-End for Air Quality Monitoring Design (Rev. C) | May 11, 2016 | |
| Technical article | Air quality monitors and smoke detectors put on a new face | PDF | HTML | Aug 4, 2016 | |
| Technical article | Trends in building automation: connected sensors in safety and security | PDF | HTML | Jul 20, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.