TIDA-00290

TIDA-00290

Design files

Overview

This reference design is fully autonomous IEEE802.3at, Type-2 (30 W) Power-over-Ethernet (PoE) 4-port power sourcing equipment (PSE). An additional configuration of two non-standard, high-power ports (<60 W) is provided. Both configurations support gigabit Ethernet data pass through in 1000BASE-T ports.

This reference design is made up of two boards:

  • Motherboard (TPS23861EVM-612)
  • Daughter board (TPS23861EVM-613)

The daughter board features two TPS23861 IEEE 802.3at PoE PSE controller devices. The motherboard provides a multi-port base platform interface for the daughter board. Additionally, the motherboard provides interfaces for two optional boards: MSP-EXP430G2 LaunchPad™ (if custom power management programmability is desired) and USB-to-GPIO interface adapter (if PC GUI-based power management configuration is desired).

This reference design has undergone exhaustive PoE testing and passes all industry-recognized conformance/interoperability test suites allowing customers to copy/paste the design without concern. The 2-layer PCB, daughter card, design delivers all of this on a low-cost platform.

Features
  • TPS23861 PSE devices default to full autonomous mode so no digital interface is required
  • Passes UNH-IOL PoE conformance/interoperability and SIFOs Type 1/Type 2 test suites
  • Four IEEE802.3at, Type 2 (30 W) ports and two non-standard, high power (<60 W) ports supported
  • Entire design is powered by a single DC supply. Logic power is delivered by an on board 3.3-V regulator (LM5007)
  • I2C interface allows programming via PC-based-GUI, or microcontroller-based code
  • Port ON status LEDs provides simple status indication in fully autonomous mode
Output voltage options TIDA-00290.1
Vin (Min) (V) 44
Vin (Max) (V) 57
Vout (Nom) (V) 48
Iout (Max) (A) .6
Output Power (W) 28.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology POE
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR927.PDF (328 KB)

Detailed overview of design layout for component placement

TIDR928.PDF (274 KB)

Detailed overview of design layout for component placement

TIDR925.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR926.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC528.ZIP (319 KB)

Design file that contains information on physical board layer of design PCB

TIDC529.ZIP (205 KB)

Design file that contains information on physical board layer of design PCB

TIDR929.PDF (2180 KB)

PCB layer plot file used for generating PCB design layout

TIDR930.PDF (1190 KB)

PCB layer plot file used for generating PCB design layout

TIDC530.ZIP (2483 KB)

Detailed schematic diagram for design layout and components

TIDC531.ZIP (1078 KB)

Detailed schematic diagram for design layout and components

TIDR923.PDF (274 KB)

Detailed schematic diagram for design layout and components

TIDR924.PDF (172 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50079-75V Wide Vin, 500mA Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7241C4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS23861EVM-612 — TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

This reference design is fully autonomous IEEE802.3at, Type-2 (30 W) Power-over-Ethernet (PoE) 4-port power sourcing equipment (PSE). An additional configuration of two non-standard, high-power ports (<60 W) is provided. Both configurations support gigabit Ethernet data pass through in (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution. TIDA-01411 Type 2 PoE PSE, 6kV Lightning Surge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23861EVM-612 TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution. TIDA-01411 Type 2 PoE PSE, 6kV Lightning Surge Reference Design

Software development

Code example or demo

SLVC573 — TPS23861 Power over Ethernet MSP430 Reference Code for Basic Applications

Supported products & hardware

Supported products & hardware

Products
Power sourcing equipment
TPS23861 2-pair, type-2, 4-channel PoE PSE with autonomous mode
Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution.

SLVC573 TPS23861 Power over Ethernet MSP430 Reference Code for Basic Applications

close
Latest version
Version: 01.00.00.0B
Release date: Mar 1, 2016
Products
Power sourcing equipment
TPS23861 2-pair, type-2, 4-channel PoE PSE with autonomous mode
Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution.

Release Information

The design resource accessed as www.ti.com/lit/zip/slvc573 or www.ti.com/lit/xx/slvc573b/slvc573b.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC573. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Technical article May the forced UPOE be with you PDF | HTML Jun 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos