TIDA-00282

Automotive Digitally Controlled Boost Power Supply

TIDA-00282

Design files

Overview

This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to 400 Watts of power from a 12V automotive battery system.  This solution supports continuous operational input voltage of 6V-16V with protection against 36V load dump to provide a stable 12V output supply with reverse battery protection.

Features
  • Digitally controlled 3 phase Boost power topology implementation supporting up to 400W output power
  • Digitally Controlled By-Pass Circuitry that Allows the  boost power supply to be bypassed during normal operation
  • N-Channel MOSFET based reverse battery protection circuit reduces the power dissipation compared to a diode implementation
  • Operational input voltage range of 6V to 16V with protection against 36V load dump
  • Design can be used for engine start/stop applications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU714A.PDF (2419 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCC1.ZIP (1130 KB)

Detailed overview of design layout for component placement

TIDRCC0.PDF (272 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCC2.ZIP (1609 KB)

PCB layer plot file used for generating PCB design layout

TIDRCB9.PDF (393 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA195A-Q1AEC-Q100, -16 to 80V, 500kHz current sense amplifier

Data sheet: PDF | HTML
Analog temperature sensors

LMT84-Q1Automotive Grade, 1.5V-Capable,10 uA Analog Output Temperature Sensor

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28030-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash

Data sheet: PDF | HTML
CAN transceivers

SN65HVDA541-Q1Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization

Data sheet: PDF | HTML
Comparators

LMV762Q-Q1Low Voltage, Precision Comparator with Push-Pull Output

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001-Q1Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF | HTML
Half-bridge drivers

UCC27211A120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2365-Q1Automotive 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Hot-swap controllers

LM5060-Q1Automotive 5.5-V to 65-V high side protection controller

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65320D-Q1Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28030C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC

Data sheet: PDF | HTML
Series voltage references

LM4128-Q1Automotive 0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference shutdown enable pin

Data sheet: PDF

Start development

Software development

Support software

TIDC821 — TIDA-00282 Automotive 400W C2000 Boost Supply Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00282 Automotive Digitally Controlled Boost Power Supply

TIDC821 TIDA-00282 Automotive 400W C2000 Boost Supply Software

close
Latest version
Version: 01.00.00.00
Release date: Dec 14, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00282 Automotive Digitally Controlled Boost Power Supply

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc821 or www.ti.com/lit/xx/tidc821/tidc821.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC821. Please update any bookmarks accordingly.
Support software

TIDC839 — TIDA-00282 Stop-Start C2000

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00282 Automotive Digitally Controlled Boost Power Supply

TIDC839 TIDA-00282 Stop-Start C2000

close
Latest version
Version: 01.00.00.00
Release date: Jan 4, 2015
Hardware development
Reference design
TIDA-00282 Automotive Digitally Controlled Boost Power Supply

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc839 or www.ti.com/lit/xx/tidc839/tidc839.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC839. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00282 Test Results (Rev. A) Mar 2, 2015
User guide TIDA-00282 Cable Assemblies Jan 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos