TIDA-00280

I2C Controlled Single Cell USB NVDC 3A Charger with 1.5A Synchronous OTG Boost

TIDA-00280

Design files

Overview

TIDA-00280 is an evaluation module for fully-integrated single-cell NVDC 3A charger bq24296/bq24297 with 1.5A synchronous boost operation. This board could be used to evaluate the performance of USB detection, the flexibility to change the charging profile and OTG operation. The two charger ICs are widely used in personal portable electronics including smart phone, tablets and WiFi routers.

Features
  • Fast charging with up to 3A charging current to support high capacity battery pack
  • Input voltage regulation (VDPM) to support third party adapters
  • D+/D- USB detection compatible to USB BC1.2, non-standard adaptor detection
  • 1.5A OTG with adjustable output voltage
  • Pin-to-pin compatible to bq2419x
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU593.PDF (1239 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRB91.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB92.ZIP (196 KB)

Files used for 3D models or 2D drawings of IC components

TIDC699.ZIP (517 KB)

Design file that contains information on physical board layer of design PCB

TIDRB90.PDF (66 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ242961-cell, 3-A, I2C controlled buck charger with adjustable voltage & USB OTG and min system regulation

Data sheet: PDF | HTML
Battery charger ICs

BQ24297I2C controlled 1-cell, 3-A battery charger with USB NVDC-1, adj. voltage, and USB OTG with D+/D-

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00280 Test Results Oct 10, 2014

Related design resources

Hardware development

EVALUATION BOARD
BQ24296EVM-021 I2C Controlled 3A Single Cell USB NVDC-1 Charger with Adjustable Voltage USB OTG Evaluation Module BQ24297EVM-021 I2C Controlled 3A Single Cell USB NVDC-1 Charger with Adjustable Voltage USB OTG Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.