TIDA-00274

Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design

TIDA-00274

Design files

Overview

This reference evaluation module, featuring DRV8313, 3-phase driver with integrated MOSFETs and MSP430G2553 MCU, provides a cost effective sensor-less solution to run of 3-phase BLDC motor in trapezoidal commutation. Reference design software comes with easy to use GUI for quick evaluation.  Software project files are also shared to develop standalone application project as per end user need.

Features
  • Complete brushless DC drive stage in small form factor (3inch X 3inch)
  • Supports up to 48V, 1.9Apk, 1.25Arms continuous phase current
  • Supports back-emf voltage sense for InstaSPIN-BLDC sensor-less control solution
  • 3-phase drive stage is fully protected including short circuit, thermal, shoot-through, and under voltage protection
  • MSP430 value line MSP430G2553 MCU with InstaSPIN™-BLDC technology
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU438.PDF (1368 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR893.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR894.ZIP (269 KB)

Files used for 3D models or 2D drawings of IC components

TIDC516.ZIP (346 KB)

Design file that contains information on physical board layer of design PCB

TIDR892.PDF (62 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LM293650-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA3655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
BLDC drivers

DRV831365-V max 3-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
Reset & watchdog ICs

TLV8093-pin voltage supervisor (reset IC) with active-low, push-pull reset

Data sheet: PDF
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV8313EVM — DRV8313 Evaluation Module

This reference evaluation module, featuring DRV8313, 3-phase driver with integrated MOSFETs and MSP430G2553 MCU, provides a cost effective sensor-less solution to run of 3-phase BLDC motor in trapezoidal commutation. Reference design software comes with easy to use GUI for quick evaluation.  (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00274 Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8313EVM DRV8313 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00274 Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design

Software development

Support software

TIDC517 — TIDA-00274 Software

Supported products & hardware

Supported products & hardware

Products
Reset & watchdog ICs
TLV809 3-pin voltage supervisor (reset IC) with active-low, push-pull reset
Hardware development
Reference design
TIDA-00274 Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design

TIDC517 TIDA-00274 Software

close
Latest version
Version: 01.00.00.00
Release date: Jul 15, 2014
Products
Reset & watchdog ICs
TLV809 3-pin voltage supervisor (reset IC) with active-low, push-pull reset
Hardware development
Reference design
TIDA-00274 Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc517 or www.ti.com/lit/xx/tidc517/tidc517.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC517. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00274 Test Results Jul 16, 2014
User guide TIDA-00274 Sensorless 3-Phase BLDC Drive Jul 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos