TIDA-00266

TIDA-00266

Design files

Overview

This reference design features the DRV2605 Eccentric Rotating Mass (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated pre-licensed effect library from Immersion.  The board includes an LRA, alkaline battery pack, and can be programmed and controlled with  the included iOS™ App via the SimpleLink™ Bluetooth® Low Energy (BLE) CC2541 wireless MCU.  The board can be used for prototyping and integrating haptics into any type of application including watches, fitness trackers, wearables, portable medical equipment, HMI, or anything that needs touch feedback.  The board can then be remotely controlled using the iOS App.  This board makes it quick and easy to integrate haptics into just about anything.

Features
  • Quickly integrate haptics into any application with this wirelessly-controlled haptic board
  • Features the DRV2605 Haptic driver with integrated pre-licensed effect library from Immersion Corporation.
  • Control the board using any iOS device via BLE to create effects and notifications
  • Mount the included LRA to any surface for quick prototyping
  • Begin using the full-featured Haptics integration kit featuring BLE by placing an order below

 

Haptic Bluetooth Kit App

The TI Haptic Bluetooth Kit App available on the Apple App Store controls the DRV2605EVM-BT board via Bluetooth low energy (BLE).  The app allows you to play predefined waveforms, create new waveform sequences, and assign waveform sequences to in-app notifications.

In addition, the app can be used to quickly configure the DRV2605’s internal register settings:  select between an ERM or LRA actuator, set the rated and overdrive voltages, configure and run auto-calibration, send direct I2C commands, as well as setup the board to respond to a GPIO trigger.

To download the app, please visit the Apple App Store

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU431A.PDF (808 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR859.PDF (138 KB)

Detailed overview of design layout for component placement

TIDR858.PDF (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR861.ZIP (9469 KB)

Files used for 3D models or 2D drawings of IC components

TIDC502.ZIP (511 KB)

Design file that contains information on physical board layer of design PCB

TIDR860.PDF (432 KB)

PCB layer plot file used for generating PCB design layout

TIDR857.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24232USB Friendly 0.5A Li-ion charger w/ Dynamic power Management, 10.5V OVP

Data sheet: PDF | HTML
DC/DC converters

TPS63051Tiny Single Inductor Buck Boost Converter

Data sheet: PDF | HTML
Haptics drivers

DRV2605Haptic driver for ERM/LRA with waveform library & auto-resonance tracking

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2541Bluetooth® Low Energy and proprietary wireless MCU

Data sheet: PDF

Start development

Software development

Application software & framework

SLOC321 — DRV2605EVM-BT iOS App Source v1.0

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

SLOC321 DRV2605EVM-BT iOS App Source v1.0

close
Latest version
Version: 01.00.00.00
Release date: Nov 2, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc321 or www.ti.com/lit/xx/sloc321/sloc321.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC321. Please update any bookmarks accordingly.
Firmware

SLOC317 — DRV2605EVM-BT Firmware Binary v1.0

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

SLOC317 DRV2605EVM-BT Firmware Binary v1.0

close
Latest version
Version: 01.00.00.00
Release date: Sep 16, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc317 or www.ti.com/lit/xx/sloc317/sloc317.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC317. Please update any bookmarks accordingly.
Firmware

SLOC319 — DRV2605EVM-BT Firmware Source v1.1

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

SLOC319 DRV2605EVM-BT Firmware Source v1.1

close
Latest version
Version: 01.00.00.0A
Release date: Nov 16, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00266 Haptic feedback with Bluetooth® low energy and iOS application reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc319 or www.ti.com/lit/xx/sloc319a/sloc319a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC319. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00266 Test Results (Rev. A) Oct 2, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos