TIDA-00265

Single cell Li-Ion/Li Polymer Battery protection IC Reference Design

TIDA-00265

Design files

Overview

The bq297xy device provides the protection functions for Li-Ion/Li-Polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with low current consumption in NORMAL mode operation.

Features
  • Over and under voltage, over current, and short circuit fault detection
  • Zero-Volt charging for depleted battery
  • Low operating current
  • This circuit is tested and includes functional EVM and User's Guide.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU465.PDF (658 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR960.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC541.ZIP (428 KB)

Design file that contains information on physical board layer of design PCB

TIDR959.PDF (27 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BQ29700EVM-610 — Single Cell Battery Protection ICs Evaluation Module

The bq297xy device provides the protection functions for Li-Ion/Li-Polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00265 Single cell Li-Ion/Li Polymer Battery protection IC Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ29700EVM-610 Single Cell Battery Protection ICs Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00265 Single cell Li-Ion/Li Polymer Battery protection IC Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00265 Test Results Jul 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos