TIDA-00234

TIDA-00234

Design files

Overview

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact Dual-channel XAUI-to-SFI Transceiver with the lowest power consumption in its category. This reference design allows access to the high-speed signals (up to 10Gbps) generated by the TLK10232 via SMA connectors or an SFP+ Module via the SFP+ optical module cage. Also, featured is the CDCM6208 device that can provide extremely low-jitter Clock input to the TLK10232 in customer systems that do not have one available (or does not meet the jitter requirement of the system).

Features
  • Dual Channel XAUI to SFI reference design which includes SFP+ optical module cage to access high speed signals (up to 10Gbps) 
  • Supports flexible clocking schemes including externally-jitter-cleaned clock recovered from the high-speed side
  • Features TLK10232 which is the only Dual-channel XAUI-to-SFI Transceiver with Crosspoint capability in addition to:
    • Smallest footprint (13x13mm) within its class of devices and
    • Lowest power consumption per channel (800mW Nominal/Ch)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU347.PDF (512 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR624.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC426.ZIP (1083 KB)

Design file that contains information on physical board layer of design PCB

TIDC427.ZIP (4165 KB)

Detailed schematic diagram for design layout and components

TIDR623.PDF (411 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCLVP1204Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer

Data sheet: PDF | HTML
Clock generators

CDCM62082:8 ultra-low power, low jitter clock generator

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA642424-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS744013-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Other interfaces

TLK10232Dual channel XAUI-to-10GBASE-KR backplane transceiver with crosspoint switch

Data sheet: PDF
Voltage translators

TXB01088-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TLK10232EVM — TLK10232EVM - Motherboard evaluation module for TLK10232

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00234 Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLK10232EVM TLK10232EVM - Motherboard evaluation module for TLK10232

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00234 Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00234 Test Results May 12, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos