TIDA-00217

Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design

TIDA-00217

Design files

Overview

This reference design is a sub-system design for NFC (Near Field Communication) and authentication.  This subsystem design is intended as a reference design for part authentication, access control, personal identification, battery-less sensor interface, security token transfer, and low power transfer of local data.  In many systems, especially safety critical applications, it is imperative that only authentic, inspected, and properly maintained parts are utilized. The documentation describes the implementation of a subsystem capable of storing such information and communicating this data to the outside world by way of NFC or I2C/SPI/UART to a connected host controller. This reference design provides an easy method for wireless data and power transfer to any standard NFC compliant device.

Features
  • RF430CL330H Dynamic NFC Transponder enables static tag emulation
    • NFC Type 4B Compliant
    • NFC/RFID Protocol Handled in ROM Code
    • Passive or Active Operational Modes allows for data extraction even if a system loses power
  • MSP430FR5969 Ultra-Low-Power FRAM Microcontroller
    • 100uA/MHz Active Current, 450nA Standby Current w/ RTC
    • FRAM enables quicker and lower-power writes
    • Security features like AES and IP Encapsulation minimize cycles and protect information
  • Wireless Sensor Interface
    • Uses Either Field or Bus Power
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU378A.PDF (1125 KB)

Reference design overview and verified performance test data

TIDR855.PDF (118 KB)

Detailed overview of design layout for component placement

TIDR854.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA33.ZIP (300 KB)

Files used for 3D models or 2D drawings of IC components

TIDC501.ZIP (189 KB)

Design file that contains information on physical board layer of design PCB

TIDR856.PDF (233 KB)

PCB layer plot file used for generating PCB design layout

TIDR853.PDF (458 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

TMP103±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Other wireless products

RF430CL330HDynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC487 — TIDA-00217 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00217 Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design

TIDC487 TIDA-00217 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 19, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00217 Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc487 or www.ti.com/lit/xx/tidc487/tidc487.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC487. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Dynamic Field-Powered NFC for Data Logging, Access Control, and Security Apps (Rev. A) Aug 25, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00230 NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos