TIDA-00214

TIDA-00214

Design files

Overview

The Half-Duplex, Non-Isolated RS-485 BoosterPack allows for easy evaluation of TI’s RS-485 transceivers for applications such as building management systems (BMS), factory automation, building automation, and HVAC. The BoosterPack is designed and tested to support data rates up to 1.25 Mbps for cable lengths up to 1000 feet and a total of 32 nodes. The populated extended common-mode RS-485 transceiver can be easily removed and replaced with any TI half-duplex, 8-pin SOIC RS-485 transceiver. This allows the system designer to evaluate many different transceivers with varying performance targets. The RS-485 BoosterPack is compatible with 20-pin and 40-pin TI LaunchPads.

Features
  • Supports 1.25 Mbps data rates with cable lengths up to 1000 feet and a total of 32 nodes
  • Multiple configuration options: on-board or external power source, external data stimulus and monitoring, common-mode voltage injection, configurable failsafe and bus termination loading
  • Performance targets verified through a live test
  • Compatible with 20-pin or 40-pin TI LaunchPad
  • IEC 61000-4-2 (Electro Static Discharge) up to 15 KV
  • IEC 61000-4-4 (Electrical Fast Transients) up to 2 kV
  • IEC 61000-4-5 (Surge) from 500 to 1000 V
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU387.PDF (2842 KB)

Reference design overview and verified performance test data

TIDR871.PDF (297 KB)

Detailed overview of design layout for component placement

TIDR870.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR873.ZIP (736 KB)

Files used for 3D models or 2D drawings of IC components

TIDC506.ZIP (335 KB)

Design file that contains information on physical board layer of design PCB

TIDR872.PDF (1198 KB)

PCB layer plot file used for generating PCB design layout

TIDR869.PDF (123 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS612200.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD24Extended Common-mode RS-485 Transceiver

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC503 — TIDA-00214 RS-485 BoosterPack Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00214 Half-Duplex, Non-Isolated RS-485 BoosterPack Reference Design

TIDC503 TIDA-00214 RS-485 BoosterPack Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 29, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00214 Half-Duplex, Non-Isolated RS-485 BoosterPack Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc503 or www.ti.com/lit/xx/tidc503/tidc503.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC503. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Half-Duplex Nonisolated RS-485 BoosterPack Design Guide Jun 10, 2014
Technical article The secret to extending RS-485 communication performance PDF | HTML Jul 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos