TIDA-00198

Resistive Dual Touch Reference Design Board with Haptic Feedback for 4-wire Resistive Touch Panels

TIDA-00198

Design files

Overview

This reference evaluation module, featuring the TSC2013-Q1 resistive dual touch controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, easy-to-use Windows-based GUI. Full documentation, design files and necessary firmware & PC software are also available for this design

Features

- Supported gestures: 2-Finger Zoom In & Out, 2-Finger Rotation and 1-Finger Flick

- Requires only one USB cable connection to PC

- USB connection to PC provides power, control, and streaming data

- Quick connection points for external control and distribution of digital signals to other circuits/devices

- Supported with an orderable EVM, user guide, application videos and easy-to-use PC software.

- Fully-functional evaluation board for 4-wire touch panels that is production ready

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR863.PDF (193 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR864.ZIP (455 KB)

Files used for 3D models or 2D drawings of IC components

TIDC504.ZIP (535 KB)

Design file that contains information on physical board layer of design PCB

TIDR862.PDF (246 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Haptics drivers

DRV2605Haptic driver for ERM/LRA with waveform library & auto-resonance tracking

Data sheet: PDF | HTML
Audio ADCs

TSC2013-Q11.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TSC2013EVM — TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller

This reference evaluation module, featuring the TSC2013-Q1 resistive dual touch controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00198 Resistive Dual Touch Reference Design Board with Haptic Feedback for 4-wire Resistive Touch Panels
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TSC2013EVM TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00198 Resistive Dual Touch Reference Design Board with Haptic Feedback for 4-wire Resistive Touch Panels

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note TIDA-00198 Design Guide (TSC2013 Application Note) Jul 1, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos