TIDA-00167

Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters

TIDA-00167

Design files

Overview

The objective of this design is to provide a turn-key solution able to power the electronics of isolated loop powered 4 to 20 mA transmitters or other low power applications with limited input current budget. It addresses the key requirements of such applications like operating over wide input voltage range, providing isolated and no-isolated noise-free outputs and offering a complete set of protection features. Multiple test points on the board, a dual layer - single side populated construction and a comprehensive documentation enable easy testing, modification and optimization by the user.

Watch the TIDA-00349 Overview video, covering the same isolated power topology as used in the TIDA-00167 NOW

Features
  • Operates over a wide input voltage range from 8 to 33
  • Provides isolated and non-isolated 3.3V rails, selectable between low Iq LDOs and high PSRR LDOs
  • Highly efficient isolated DC/DC converter with constant switching frequency achieves more than 70% efficiency at 5 to 8 mW load
  • Contains input surge protection (EN 61000-4-5: ±1 kV), reverse protection, current limiters for hot-plug and surge and protects a transmitters loop current sense circuit
  • On-board ripple filter to address conducted EMI requirements (EN 55011) and decoupling from loop current
  • Fully functional board which can easily be tested, modified and optimized
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU414.PDF (11529 KB)

Reference design overview and verified performance test data

TIDRAS0.PDF (261 KB)

Detailed overview of design layout for component placement

TIDRAR9.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAS3.ZIP (826 KB)

Files used for 3D models or 2D drawings of IC components

TIDC651.ZIP (278 KB)

Design file that contains information on physical board layer of design PCB

TIDRAS1.PDF (1881 KB)

PCB layer plot file used for generating PCB design layout

TIDRAS2.PDF (6007 KB)

PCB layer plot file used for generating PCB design layout

TIDRAR8.PDF (3289 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6040260mA Charge Pump Voltage Inverter with Fixed 50kHz Operation

Data sheet: PDF | HTML
Load switches

TPS27082L8-V, 3-A, 44-mΩ load switch with adj. rise time and hysteresis

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Isolated Ultra-Low Power Design for 4- to 20-mA Loop-Powered Transmitters Jun 20, 2014
White paper Powering sensors with LDOs for industrial process control white paper Feb 12, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00189 Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00245 Data Isolation for Loop Powered Applications Reference Design TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-00349 Uniquely Efficient Isolated DC/DC Converter for Ultra-Low Power and Low Power Apps Reference Design TIDA-00459 Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos