TIDA-00111

Stepper Motor System with Medium Torque Drive

TIDA-00111

Design files

Overview

This bipolar stepper motor system implements an MSP430, a DRV8818, and a NEMA 23 motor.  It's suitable for applications requiring up to 140 oz-in of torque, and up to 800 RPM.  Motor voltage support is 8V to 35V, and max current is 2.5A.  A multitude of configuration options allow fine tuning of the current waveform, including the regulated current level, the microstepping applied, H-bridge FET states during current decay, the time interval of current decay, and current deglitch time.  The motor drive stage has integrated protection from short-circuit, shoot-through, under-voltage, and over-temperature.

Features
  • Highly configurable current waveform allows maximum tunability
  • Integrated power FETs support 8V to 35V and 2.5A
  • Motor speed is easily controlled by the STEP frequency
  • Hardware state machine modulates current with up to 1/8 microstepping for a smooth motion profile
  • Integrated protection for short-circuit, shoot-through, under-voltage, and over-temperature

 

Note:

Motor must be ordered through the manufacturer

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU149.PDF (1509 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR285.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC013.ZIP (656 KB)

Detailed schematic diagram for design layout and components

TIDR284.PDF (410 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS777750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF
Low-power MCUs

MSP430F261716 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV8818EVM — DRV8818 Evaluation Module

This bipolar stepper motor system implements an MSP430, a DRV8818, and a NEMA 23 motor.  It's suitable for applications requiring up to 140 oz-in of torque, and up to 800 RPM.  Motor voltage support is 8V to 35V, and max current is 2.5A.  A multitude of configuration options allow (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00111 Stepper Motor System with Medium Torque Drive
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8818EVM DRV8818 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00111 Stepper Motor System with Medium Torque Drive

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00111 Test Results Nov 5, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos