TIDA-00100

TIDA-00100

Design files

Overview

The Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem provides a solution where by with just the power of the typical indoor lighting in a retail environment (greater than 250 LUX) the Bluetooth Low Energy chip can broadcast BLE beacons.

This subsystem reference design is highly differentiated over existing solutions as it incorporates no batteries, thus eliminating the hassle of battery replacement, battery charging, and saving costs associated with battery maintenance.  This solution also ensures that there are no constraints around installation as long as there is typical indoor lighting available.  There is also no ON/OFF switch; the entire load connection and disconnection is handled by the power management IC therefore ensuring that the solution is self managing.

Features
  • Solar cell (Cymbet) optimized to  work in indoor lighting
  • Ultra-low power with high efficiency DC/DC boost converter/charger that manages solar cell
  • Continuous energy harvesting from low input sources: VIN ≥ 80-mV(Typical)
  • Ultra-low quiescent current: Iq < 330-nA (typ) of the power management IC and 1-uA of BLE chip
  • Cold-start voltage: VIN ≥ 330 mV (Typical)
  • Programmable dynamic Maximum Power Point Tracking (MPPT)

 

SPECIAL NOTE: The design documentation shows the CSD75205W1015 which is no longer recommended for new deisgn (NRND). The functional equivalent is the CSD75207W15.  

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU235A.PDF (1916 KB)

Reference design overview and verified performance test data

TIDU276.PDF (199 KB)

Detailed overview of design layout for component placement

TIDU277.PDF (288 KB)

Detailed overview of design layout for component placement

TIDR490A.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC347.ZIP (369 KB)

Design file that contains information on physical board layer of design PCB

TIDU275.PDF (1407 KB)

PCB layer plot file used for generating PCB design layout

TIDC349.ZIP (3898 KB)

Detailed schematic diagram for design layout and components

TIDR489.PDF (164 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25505 — Ultra low power harvester power management IC with boost charger, and autonomous power multiplexor

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2541 — Bluetooth® Low Energy and proprietary wireless MCU

Data sheet: PDF
MOSFETs

CSD75207W15 — -20-V, P channel NexFET™ power MOSFET, dual Common Source WLP 1.5 mm x 1.5 mm, 27 mOhm, gate ESD pro

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC348 — TIDA-00100 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00100 — Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem

TIDC348 — TIDA-00100 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 27, 2014
Hardware development
Reference design
TIDA-00100 — Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc348 or www.ti.com/lit/xx/tidc348/tidc348.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC348. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Indoor Light Energy Harvesting for BLE Beacon Subsystem Design Guide (Rev. A) Sep 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos