TECHN-3P-SOM-AXON-AM62
Technexion AXON-AM62x system on module for AM6254 quad Cortex-A53 1.4 GHz processor
TECHN-3P-SOM-AXON-AM62
Overview
The AXON-AM62x system-on-module (SOM) is the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control and edge processing. At just 37 mm × 58 mm, with a PCB footprint optimized board-to-board connector, AXON modules integrate the AM623 or AM625 SOC, RAM, eMMC, PMIC, LAN PHY and optionally includes a certified combo wireless (WLAN and Bluetooth®) module.
Features
- 37-mm × 58-mm module with four 80-pin high density interconnects
- Pre-certified wireless radio (Wi-Fi + Bluetooth)
- Compatible with TEV-OV5640 and TEVI-OV5640 camera modules
- Linux Yocto, Android and Ubuntu software
Order & start development
TECHN-3P-SOM-AXON-AM62X — System on module based on AM6254 with quad ARM Cortex-A53 and on-board WiFi and Bluetooth module
TECHN-3P-SOM-AXON-AM62X — System on module based on AM6254 with quad ARM Cortex-A53 and on-board WiFi and Bluetooth module
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.