TAC5682EVM-K

TAC5682 evaluation module

TAC5682EVM-K

Order now

Overview

This TAC5x72EVM-K and TAC5x82EVM-K evaluation module (EVM) allows user to test the capabilities of Texas Instruments’ TAC5572, TAC5672, TAC5582, and TAC5682 PC Codecs. The TAC5xx2 is a high performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with ground-centered headphone (HP) amplifier, 4-ch. digital mic and stereo Class- D amplifier. The UAJ supports jack and button-press detection. The TAC56x2 UAJ ADC and DAC have a dynamic range of 100dB and 114dB respectively. The TAC55x2 UAJ ADC and DAC have a dynamic range of xx and xx respectively. The headphone amp can drive up to 40mW ground-centered output into 32Ω headphone loads. The TAC56x2 Class-D amp can drive up to 12W per channel into 8Ω speaker loads and 6W per channel into 4Ω. The TAC55x2 Class-D amp can drive up to 3W per channel into both 8Ω and 4Ω speaker loads. The Class-D amp can directly operate from a wide range of 2S-4S battery inputs. TAC5x72 and TAC5x82 integrates programmable channel gain, digital volume control, a low-jitter PLL, programmable HPF, programmable EQ and bi-quad filters and lowlatency filter modes for the UAJ ADC, HP, ClassD and PDM Mic paths. The TAC5x82 features an internal DSP to support Smart Amp protection features such as thermal and excursion protection. The TAC5xx2 supports the MIPI Alliance SoundWire® 1.2 and is SDCA 1.0 compliant. The device also supports TDM, I2S, or LJ audio formats, and can be controlled with I2C or SPI. These integrated highperformance features make TAC5x72 and TAC5x82 an excellent single-chip choice for notebooks and desktop audio applications.

Features
  • Complete evaluation kit for the
    • TAC5682: a stereo high-performance SoundWire codec with Smart Amp protections
    • TAC5672: a stereo high-performance SoundWire codec
    • TAC5582: a stereo SoundWire codec with Smart Amp protections
    • TAC5572: a stereo SoundWire codec
  • On-board digital microphones for voice testing
  • On-board normally-closed jack for testing with headsets
  • Direct access to digital audio signals and control interface for simple end-system integration
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
Audio CODECs
TAC5682 Stereo soundwire audio codec with 100dB dynamic range ADC, 114dB dynamic range ground-centered he
Download View video with transcript Video
Important note

<p>TAC5682EVM-K is a prototype evaluation module and is available in limited quantities.</p>
<p>The User's Guide is available. <a href="https://www.ti.com/drr/opn/TAC5682-DESIGN">Request now</a></p>

Order & start development

Evaluation board

TAC5682EVM-K — TAC5682 evaluation module

Supported products & hardware

TAC5682EVM-K TAC5682 evaluation module

close
Version: null
Release date:
Certification

TAC5682EVM-K-DOC-CERT — TAC5682EVM-K EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TAC5682EVM-K TAC5682 evaluation module
Download options

TAC5682EVM-K-DOC-CERT TAC5682EVM-K EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Mar 25, 2026
Hardware development
Evaluation board
TAC5682EVM-K TAC5682 evaluation module

Release Information

TAC5682EVM-K EU Declaration of Conformity (DoC)

GUI for evaluation module (EVM)

TAC5682-SW — GUI and Software for PurePath® Console 3 for TAC5682EVM-K

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5682 Stereo soundwire audio codec with 100dB dynamic range ADC, 114dB dynamic range ground-centered he
Hardware development
Evaluation board
TAC5682EVM-K TAC5682 evaluation module
Support software

TAC5682-DESIGN — Design resources for TAC5682

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5682 Stereo soundwire audio codec with 100dB dynamic range ADC, 114dB dynamic range ground-centered he
Hardware development
Evaluation board
TAC5682EVM-K TAC5682 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos